For Photoelectronic sensor attach (Round/Square shaft)
IWATA MFG. CO., LTD.
Sensor bracket
Flexible
Resin/Sensor attachemnt
Powered by
CAD模型選擇
{iwata/censor_bracket/flexible/resin_sensor_a/fsfpabm_asmtab.prj},{NB=FSFPABM03-12J},{MAT=PA (66N)},{D=Ø12},{D2=3.5},{P=8},{A=39},{L=70},{L2=35},{L3=16},{B=10},{MASS=32},{CNSORDERNO=FSFPABM03-12J},{VERS=2},{DX=12},{PPATH=fsfpabm_parts/fsfpabm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MAT
Material
ⁿ/ₐ
D
Shaft fit
[mm]
D2
Dimension
[mm]
P
Dimension
[mm]
A
Dimension
[mm]
L
Dimension
[mm]
L2
Dimension
[mm]
L3
Dimension
[mm]
B
Dimension
[mm]
MASS
Mass
[g]
CNSORDERNO
Order number
ⁿ/ₐ
FSFPABM03-08J
PA (66N)
Ø8
3.5
8
38
68
33
15
9
23
FSFPABM03-08J
FSFPABM04-08J
PA (66N)
Ø8
4.5
12
38
68
33
15
9
23
FSFPABM04-08J
FSFPABM03-10J
PA (66N)
Ø10
3.5
8
38
68
33
15
9
23
FSFPABM03-10J
FSFPABM04-10J
PA (66N)
Ø10
4.5
12
38
68
33
15
9
23
FSFPABM04-10J
FSFPABM03-12J
PA (66N)
Ø12
3.5
8
39
70
35
16
10
32
FSFPABM03-12J
FSFPABM04-12J
PA (66N)
Ø12
4.5
12
39
70
35
16
10
32
FSFPABM04-12J
FSFPABM03-S0J
PA (66N)
10
3.5
8
52
85
40
19
12
48
FSFPABM03-S0J
FSFPABM04-S0J
PA (66N)
10
4.5
12
52
85
40
19
12
48
FSFPABM04-S0J
FSFPABM03-S2J
PA (66N)
12
3.5
8
52
85
40
19
12
46
FSFPABM03-S2J
FSFPABM04-S2J
PA (66N)
12
4.5
12
52
85
40
19
12
46
FSFPABM04-S2J
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表