目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
Punzoni per viti autofilettanti
Intercom
Punches dies
Self threading punches for screws N - PRE
Powered by
CAD模型選擇
{intercom/punzoni_matrici/punzoni_per_viti_autofilettanti/punzioni_per_viti_autofiettanti_asmtab.prj},{NB=N-PRE 4.2},{TYPE=N-PRE},{T=4.2},{A=12.700},{B=2.65},{C=17.27},{DD=2.9},{E=3.2},{F=3.9},{D=2.9},{PPATH=punzioni_per_viti_autofiettanti_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
T
Screw type
[mm]
A
[mm]
B
[mm]
C
[mm]
DD
[mm]
E
[mm]
F
[mm]
D
[mm]
N-PRE 3.5
N-PRE 3.5
N-PRE
3.5
9.525
2.00
14.22
2.5
2.8
3.5
2.5
N-PRE 3.9
N-PRE 3.9
N-PRE
3.9
9.525
2.00
14.22
2.5
2.8
3.5
2.5
N-PRE 4.2
N-PRE 4.2
N-PRE
4.2
12.700
2.65
17.27
2.9
3.2
3.9
2.9
N-PRE 4.8
N-PRE 4.8
N-PRE
4.8
12.700
2.65
17.27
3.3
3.6
4.3
3.3
N-PRE 5.5
N-PRE 5.5
N-PRE
5.5
15.870
3.30
22.09
3.9
4.2
4.9
3.9
N-PRE 6.3
N-PRE 6.3
N-PRE
6.3
15.870
3.30
22.09
4.5
4.8
5.5
4.5
N-PRE 8
N-PRE 8
N-PRE
8.0
20.000
4.20
25.00
5.8
6.1
7.1
5.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表