目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N511 - Ball retainers with block N511
Intercom
Standard Guide Elements
Ball bearing cages
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/gabbie_a_sfera/gabbie_a_sfera_con_unita_di_bloccaggio_asmtab.prj},{NB=N51132X090},{TYPE=N511},{D1=32},{D2=36.6},{L=90},{M=6},{LX=80,90,100,120},{PPATH=gabbie_a_sfera_con_unita_di_bloccaggio_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
S
[mm]
M
[mm]
N51125X056
N51125X056
N511
25
28.2
56
32
6
N51125X100
N51125X100
N511
25
28.2
100
55
6
N51125X080
N51125X080
N511
25
28.2
80
48
6
N51125X071
N51125X071
N511
25
28.2
71
40
6
N51132X080
N51132X080
N511
32
36.6
80
45
6
N51132X120
N51132X120
N511
32
36.6
120
75
6
N51132X100
N51132X100
N511
32
36.6
100
55
6
N51132X090
N51132X090
N511
32
36.6
90
47
6
N51140X080
N51140X080
N511
40
44.6
80
50
8
N51140X140
N51140X140
N511
40
44.6
140
86
8
N51140X120
N51140X120
N511
40
44.6
120
75
8
N51140X090
N51140X090
N511
40
44.6
90
56
8
N51150X100
N51150X100
N511
50
54.6
100
56
8
N51150X160
N51150X160
N511
50
54.6
160
96
8
N51150X140
N51150X140
N511
50
54.6
140
85
8
N51150X120
N51150X120
N511
50
54.6
120
65
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表