目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N410P - Guide bushings N 409 according to ISO 9448-3
Intercom
Standard Guide Elements
Guide bushes
Smooth
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/lisce/n_410p.prj},{NB=N410P24X077},{TYPE=N410P},{D1=24},{D2=30},{D3=40},{L1=77},{L1X=23,30,37,47,60,77},{PPATH=n_410p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
N 409
[mm]
L2
N 311
[mm]
N410P10X023
N410P10X023
N410P
10
14
22
23
30
N410P10X030
N410P10X030
N410P
10
14
22
30
38
N410P10X037
N410P10X037
N410P
10
14
22
37
43
N410P12X023
N410P12X023
N410P
12
16
22
23
30
N410P12X030
N410P12X030
N410P
12
16
22
30
38
N410P12X037
N410P12X037
N410P
12
16
22
37
43
N410P15X023
N410P15X023
N410P
15
21
28
23
30
N410P15X030
N410P15X030
N410P
15
21
28
30
38
N410P15X037
N410P15X037
N410P
15
21
28
37
43
N410P15X047
N410P15X047
N410P
15
21
28
47
54
N410P15X060
N410P15X060
N410P
15
21
28
60
63
N410P16X023
N410P16X023
N410P
16
22
28
23
30
N410P16X030
N410P16X030
N410P
16
22
28
30
38
N410P16X037
N410P16X037
N410P
16
22
28
37
43
N410P16X047
N410P16X047
N410P
16
22
28
47
54
N410P16X060
N410P16X060
N410P
16
22
28
60
63
N410P19X023
N410P19X023
N410P
19
25
32
23
30
N410P19X030
N410P19X030
N410P
19
25
32
30
38
N410P19X037
N410P19X037
N410P
19
25
32
37
43
N410P19X047
N410P19X047
N410P
19
25
32
47
54
N410P19X060
N410P19X060
N410P
19
25
32
60
63
N410P20X023
N410P20X023
N410P
20
26
32
23
30
N410P20X030
N410P20X030
N410P
20
26
32
30
38
N410P20X037
N410P20X037
N410P
20
26
32
37
43
N410P20X047
N410P20X047
N410P
20
26
32
47
54
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表