您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N318BUS - Bussola con flangia e guida a sfera N316BUS
Intercom
Standard Guide Elements
Guide bushes
With flange
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/con_flangia/n318_bus.prj},{NB=N318320000BUS},{TYPE=N318BUS},{D1=32},{D2=40},{D3=48},{D4=72},{D6=58},{L=80},{L1=72},{L2=47},{R=1.5},{T=5.7},{D8=5.5},{M=4.5},{K=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
T
[mm]
D8
ⁿ/ₐ
M
ⁿ/ₐ
N318190000BUS
N318190000BUS
N318BUS
19
25
32
50
40
52
37
4.5
4.5
4.0
N318200000BUS
N318200000BUS
N318BUS
20
26
32
50
40
52
37
4.5
4.5
4.0
N318240000BUS
N318240000BUS
N318BUS
24
30
40
63
50
62
37
5.7
5.5
4.5
N318250000BUS
N318250000BUS
N318BUS
25
31
40
63
50
62
37
5.7
5.5
4.5
N318300000BUS
N318300000BUS
N318BUS
30
38
48
72
58
72
47
5.7
5.5
4.5
N318320000BUS
N318320000BUS
N318BUS
32
40
48
72
58
72
47
5.7
5.5
4.5
N318380000BUS
N318380000BUS
N318BUS
38
46
58
85
70
77
47
6.8
6.6
5.0
N318400000BUS
N318400000BUS
N318BUS
40
48
58
85
70
77
47
6.8
6.6
5.0
N318480000BUS
N318480000BUS
N318BUS
48
56
70
104
86
102
60
9.0
9.0
5.0
N318500000BUS
N318500000BUS
N318BUS
50
58
70
104
86
102
60
9.0
9.0
5.0
N318630000BUS
N318630000BUS
N318BUS
63
71
85
120
100
102
60
9.0
9.0
5.5
N318800000BUS
N318800000BUS
N318BUS
80
92
105
148
125
125
75
11.0
11.0
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N430 - Colonna di guida intercambiabile N430
Intercom
15.07.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表