目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N316BUS - Bussola con flangia e guida a sfera N316BUS
Intercom
Standard Guide Elements
Guide bushes
With flange
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/con_flangia/n316_bus.prj},{NB=N316250000BUS},{TYPE=N316BUS},{D1=25},{D2=31},{D3=40},{D4=63},{D6=50},{L=71},{L1=55},{L2=30},{R=1.5},{T=5.7},{K=23},{D8=5.5},{M=4.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
T
[mm]
D8
ⁿ/ₐ
M
ⁿ/ₐ
N316150000BUS
N316150000BUS
N316BUS
15
21
28
45
35
36
30
4.5
4.5
4.0
N316160000BUS
N316160000BUS
N316BUS
16
22
28
45
35
36
30
4.5
4.5
4.0
N316190000BUS
N316190000BUS
N316BUS
19
25
32
50
40
45
30
4.5
4.5
4.0
N316200000BUS
N316200000BUS
N316BUS
20
26
32
50
40
45
30
4.5
4.5
4.0
N316240000BUS
N316240000BUS
N316BUS
24
30
40
63
50
55
30
5.7
5.5
4.5
N316250000BUS
N316250000BUS
N316BUS
25
31
40
63
50
55
30
5.7
5.5
4.5
N316300000BUS
N316300000BUS
N316BUS
30
38
48
72
58
62
37
5.7
5.5
4.5
N316320000BUS
N316320000BUS
N316BUS
32
40
48
72
58
62
37
5.7
5.5
4.5
N316380000BUS
N316380000BUS
N316BUS
38
46
58
85
70
67
37
6.8
6.6
5.0
N316400000BUS
N316400000BUS
N316BUS
40
48
58
85
70
67
37
6.8
6.6
5.0
N316480000BUS
N316480000BUS
N316BUS
48
56
70
104
86
89
47
9.0
9.0
5.0
N316500000BUS
N316500000BUS
N316BUS
50
58
70
104
86
89
47
9.0
9.0
5.0
N316630000BUS
N316630000BUS
N316BUS
63
71
85
120
100
89
47
9.0
9.0
5.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CJIC - GUIDE BUSH FOR BALL CAGE
Royme
18.11.2022
2091.45. - Flanged guide bush for ball bearing, ISO 9448-5
FIBRO
17.08.2023
1252.2 ISO - Flanged ball bearing guide bushes
Kern
26.02.2019
1251.4 ISO - Ball bearing guide bushes with shoulder
Kern
26.02.2019
KB.06 - Ball Bearing Guide Bushing with Shoulder / Ball Cage steel
Bordignon
09.01.2023
MEF - Bushing METAFRAM® cylindrical bearing - Self-lubricating FP20 ferrous...
HPC
17.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表