目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N600 Type KRT - Screws TCCE - TSCE
Intercom
Standard Guide Elements
Accessories
Screws TCCE - TSCE with N600 type KRT - N601 type SKRT (on request)
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/accessori/viti_tcce_tsce_con_distanziale/viti_n600.prj},{NB=KRT10MA050},{TYPE=N600},{M=10},{D1=15.0},{D2=23},{L1=15},{L=50},{DK=16},{KDM=8.160},{S=8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
M
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L
[mm]
KRT06MA020
KRT06MA020
N600
6
10.0
15
10
20
KRT06MA025
KRT06MA025
N600
6
10.0
15
10
25
KRT06MA030
KRT06MA030
N600
6
10.0
15
10
30
KRT06MA035
KRT06MA035
N600
6
10.0
15
10
35
KRT06MA040
KRT06MA040
N600
6
10.0
15
10
40
KRT06MA045
KRT06MA045
N600
6
10.0
15
10
45
KRT06MA050
KRT06MA050
N600
6
10.0
15
10
50
KRT06MA055
KRT06MA055
N600
6
10.0
15
10
55
KRT06MA060
KRT06MA060
N600
6
10.0
15
10
60
KRT06MA070
KRT06MA070
N600
6
10.0
15
10
70
KRT06MA080
KRT06MA080
N600
6
10.0
15
10
80
KRT06MA090
KRT06MA090
N600
6
10.0
15
10
90
KRT06MA100
KRT06MA100
N600
6
10.0
15
10
100
KRT08MA030
KRT08MA030
N600
8
12.5
19
13
30
KRT08MA035
KRT08MA035
N600
8
12.5
19
13
35
KRT08MA040
KRT08MA040
N600
8
12.5
19
13
40
KRT08MA045
KRT08MA045
N600
8
12.5
19
13
45
KRT08MA050
KRT08MA050
N600
8
12.5
19
13
50
KRT08MA055
KRT08MA055
N600
8
12.5
19
13
55
KRT08MA060
KRT08MA060
N600
8
12.5
19
13
60
KRT08MA070
KRT08MA070
N600
8
12.5
19
13
70
KRT08MA080
KRT08MA080
N600
8
12.5
19
13
80
KRT08MA090
KRT08MA090
N600
8
12.5
19
13
90
KRT08MA100
KRT08MA100
N600
8
12.5
19
13
100
KRT10MA030
KRT10MA030
N600
10
15.0
23
15
30
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表