目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
MF - Hollow spring dies
Intercom
Standard Guide Elements
Accessories
Elastomer springs
Hollow spring dies
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/accessori/molle_in_elastometro/molle_forate_per_stampi/molle_forate_per_stampi.prj},{NB=MF-40 x 20_1_1},{A=40},{B=13.5},{H=20},{MAT=1},{DUREZZA=1},{HX=20,25,32,40,50,63,80},{D1=1,'90 Shore A'},{D2=1,'82 Shore A',2,'92 Shore A',3,'94 Shore A'},{BX=13.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODICE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
MF-16 x 16 1 1
MF-16 x 16
16
6.5
MF-20 x 16 1 1
MF-20 x 16
20
8.5
MF-25 x 16 1 1
MF-25 x 16
25
10.5
MF-32 x 16 1 1
MF-32 x 16
32
13.5
MF-40 x 20 1 1
MF-40 x 20
40
13.5
MF-50 x 25 1 1
MF-50 x 25
50
17
MF-63 x 32 1 1
MF-63 x 32
63
17
MF-80 x 40 1 1
MF-80 x 40
80
21
MF-100 x 50 1 1
MF-100 x 50
100
21
MF-125 x 63 1 1
MF-125 x 63
125
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表