TE.E - Stainless Steel-Angle Linear Actuator Connectors, with screw, stainless steel, Type A, without seals
Inocon
2 Positioning
2B Linear unit connectors
TE.E
Powered by
CAD模型選擇
{inocon/2_positionieren/2b_verfahrschlitten/te_e/gn192_15_a.prj},{NB=Edelstahl-Winkel-Verfahrschlitten TE.E-G30-B30-A-4},{PARTNUMBER=TE.E-G30-B30-A-4},{D1=G30},{D2=B30},{B=22},{D3=M4},{K1=37},{K2=42},{L1=96.0},{L2=35.0},{M=60},{Z1=M8},{Z2=M8},{L3Z1=63 | 78},{L3Z2=63 | 78},{WEIGHT=0.3200},{CTN=73072210},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore (with slide insert)
ⁿ/ₐ
D2
Bore (without slide insert)
ⁿ/ₐ
B
[mm]
D3
Mounting screws on the follower
ⁿ/ₐ
K1
Clamping lenght
[mm]
K2
Clamping lenght
[mm]
L1
[mm]
L2
[mm]
M
[mm]
Z1
Screw location
ⁿ/ₐ
Z2
Screw location
ⁿ/ₐ
L3Z1
Clamping lever for Z1
ⁿ/ₐ
L3Z2
Clamping lever for Z2
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Angle Linear Actuator Con...
TE.E-G30-B30-A-4
G30
B30
22
M4
37
42
96.0
35.0
60
M8
M8
63 | 78
63 | 78
0.3200
73072210
YES
Angle Linear Actuator Con...
TE.E-G50-B50-A-4
G50
B50
30
M6
65
75
151.5
48.5
103
M10
M10
78 | 92
78 | 92
1.0230
73072210
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表