Medium-duty Cylindrical Type LBS
Indunorm
Linear Motion Systems
Ball Spline
High Torque Type
Powered by
CAD模型選擇
{indunorm/linear_motion_systems/ball_spline/high_torque_type/lbs_asmtab.prj},{NB=LBS30+280L(701050)},{SIZE=LBS30},{NOC=1},{SE=},{CL=},{AS=},{HSS=},{LOS=280.0},{PFC=105.0},{PSC=0.0},{PPATH=assemblies/lbs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SIZE
Size
ⁿ/ₐ
LBS15+160L
LBS15
LBS20+200L
LBS20
LBS25+240L
LBS25
LBS30+280L
LBS30
LBS40+360L
LBS40
LBS50+400L
LBS50
LBS70+440L
LBS70
LBS85+560L
LBS85
LBS100+640L
LBS100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表