EBA
Indunorm
Feed Screw
Ball Screw
DIN Standard Ball Screw
Precision Ball Screw
Powered by
CAD模型選擇
{indunorm/feed_screw/ball_screw/din_standard_ballscrews/precision_ball_screw/rev2_eba_asmtab.prj},{NB=EBA3210-3RRG0+102L C0(0G000)_rev},{TP=EBA series},{MN=EBA3210-3},{LEAD=10},{VER=0.000},{TS=RR},{FS=},{INFO1=Infotext},{SS=},{INFO2=Infotext},{OLS=102},{NLX=77},{AXC=G0},{ACC=C0},{PN=0},{SEM=0},{G2C3=1400.000},{G2C5=1200.000},{G2C7=1200.000},{G1C3=1100.000},{G1C5=900.000},{G0C0=1600.000},{G0C1=1800.000},{G0C2=2200.000},{G0C3=2500.000},{G0C5=2800.000},{G0C7=3200.000},{GTC3=900},{GTC5=800},{SD=32},{FSX='','None','-H1','Type_H1','-H2','Type_H2','-H3','Type_H3','-J1','Type_J1','-J2','Type_J2','-J3','Type_J3'},{E3=16},{E4=19},{F1=25},{E1=53},{N1=9},{H1=13},{F2=25},{E2=64},{N2=9},{H2=13},{EL=3050},{W=5},{X=1},{PPATH=eba/eba_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
MN
Model No.
ⁿ/ₐ
ST
Stroke
[mm]
NL
Nut length
[mm]
FL
Length of Fixed side shaft end shape
[mm]
SL
Length of Supported side shaft end shape
[mm]
ETP
Effective thread part
[mm]
NETP
Non-effective thread part (both sides) (Note 1
[mm]
NOTE1
Note 1
ⁿ/ₐ
EBA1605-4RRG0+65L C0
EBA1605-4
0.00
55
0
0
55
5
Overall thread lenght is ...
EBA2005-3RRG0+60L C0
EBA2005-3
0.00
50
0
0
50
5
Overall thread lenght is ...
EBA2505-3RRG0+60L C0
EBA2505-3
0.00
50
0
0
50
5
Overall thread lenght is ...
EBA2510-3RRG0+100L C0
EBA2510-3
0.00
80
0
0
80
10
Overall thread lenght is ...
EBA2510-4RRG0+105L C0
EBA2510-4
0.00
85
0
0
85
10
Overall thread lenght is ...
EBA3205-3RRG0+62L C0
EBA3205-3
0.00
52
0
0
52
5
Overall thread lenght is ...
EBA3205-4RRG0+67L C0
EBA3205-4
0.00
57
0
0
57
5
Overall thread lenght is ...
EBA3205-6RRG0+77L C0
EBA3205-6
0.00
67
0
0
67
5
Overall thread lenght is ...
EBA3210-3RRG0+102L C0
EBA3210-3
0.00
82
0
0
82
10
Overall thread lenght is ...
EBA3210-4RRG0+114L C0
EBA3210-4
0.00
94
0
0
94
10
Overall thread lenght is ...
EBA4005-6RRG0+80L C0
EBA4005-6
0.00
70
0
0
70
5
Overall thread lenght is ...
EBA4010-3RRG0+104L C0
EBA4010-3
0.00
84
0
0
84
10
Overall thread lenght is ...
EBA4010-4RRG0+114L C0
EBA4010-4
0.00
94
0
0
94
10
Overall thread lenght is ...
EBA4020-3RRG0+149L C0
EBA4020-3
0.00
129
0
0
129
10
Overall thread lenght is ...
EBA5010-4RRG0+116L C0
EBA5010-4
0.00
96
0
0
96
10
Overall thread lenght is ...
EBA5020-3RRG0+154L C0
EBA5020-3
0.00
134
0
0
134
10
Overall thread lenght is ...
EBA6310-6RRG0+139L C0
EBA6310-6
0.00
119
0
0
119
10
Overall thread lenght is ...
EBA6320-3RRG0+156L C0
EBA6320-3
0.00
136
0
0
136
10
Overall thread lenght is ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表