目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C17.01 Form 1 - Anti creep ring
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C17 Anti creep ring
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c17_antifliessring/c17_01_form1.prj},{NB=IMS 700076330 ANTI CREEP RING Ø 10,8 MM FOR ROUND HOLES GEOMET SILVER},{IDNR=},{CNSORDERNO=700076330},{ARTCODE=ANTIFLIESSRING FI 10,8 MM FUER RUNDLOCH GEOMET SI},{VER=1},{FORM=c17_01_form1_tab.png},{A=10.80},{B=9.60},{C=6.30},{S=0.60},{CNSMASSEXACT=0.90},{CNSMAT=C 70},{CNSOBFL=GEO SI},{A1=10.80},{A2=0.00},{B1=9.60},{B2=0.00},{CNSORDERNOOLD=70076330}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMAT
Material
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 700076210 / ANTI CREE...
700076210
ANTI CREEP RING Ø 7,2 MM ...
7.20
6.20
3.10
0.50
0.20
C 70
ZINC-PLATED MATT SILVER
IMS 700076320 / ANTI CREE...
700076320
ANTI CREEP RING Ø 8,1 MM ...
8.10
7.10
6.00
0.50
0.50
CK 67
GEOMET SILVER
IMS 700076220 / ANTI CREE...
700076220
ANTI CREEP RING Ø 8,6 MM ...
8.60
6.20
4.00
1.20
0.80
C 70
METAL CONTAINING ANTI-COR...
IMS 700076230 / ANTI CREE...
700076230
ANTI CREEP RING Ø 8,7 MM ...
8.70
6.70
3.00
1.00
0.50
C 70
ZINC-NICKEL SILVER
IMS 700076240 / ANTI CREE...
700076240
ANTI CREEP RING Ø 9,5 MM ...
9.50
7.90
5.10
0.80
0.80
C 70
ZINC-NICKEL SILVER
IMS 700076280 / ANTI CREE...
700076280
ANTI CREEP RING Ø 9,8 MM ...
9.80
8.80
3.00
0.50
0.30
C 70
ZINC-NICKEL SILVER
IMS 700076290 / ANTI CREE...
700076290
ANTI CREEP RING Ø 9,8 MM ...
9.80
8.80
5.50
0.50
0.59
C 70
METAL CONTAINING ANTI-COR...
IMS 700076250 / ANTI CREE...
700076250
ANTI CREEP RING Ø 10,0 MM...
10.00
8.00
3.00
1.00
0.60
C 70
ZINC-NICKEL SILVER
IMS 700076260 / ANTI CREE...
700076260
ANTI CREEP RING Ø 10,1 MM...
10.10
8.10
4.00
1.00
0.80
C 70
METAL CONTAINING ANTI-COR...
IMS 700076270 / ANTI CREE...
700076270
ANTI CREEP RING Ø 10,1 MM...
10.10
8.50
4.70
0.80
0.69
C 70
ZINC-NICKEL SILVER
IMS 700076330 / ANTI CREE...
700076330
ANTI CREEP RING Ø 10,8 MM...
10.80
9.60
6.30
0.60
0.90
C 70
GEOMET SILVER
IMS 700076340 / ANTI CREE...
700076340
ANTI CREEP RING Ø 11,0 MM...
11.00
9.40
7.80
0.80
1.50
C 70
ZINC-NICKEL SILVER
IMS 700076350 / ANTI CREE...
700076350
ANTI CREEP RING Ø 11,2 MM...
11,20
10.20
10.00
0.50
1.50
C 70
ZINC-NICKEL SILVER
IMS 700066870 / ANTI CREE...
700066870
ANTI CREEP RING Ø 11,5 MM...
11,50
9,20
10.70
0.95
2.27
CK 67
METAL CONTAINING ANTI-COR...
IMS 700076360 / ANTI CREE...
700076360
ANTI CREEP RING Ø 12,0 MM...
12.00
10.40
6.00
0.80
1.30
CK 67
ZINC-NICKEL SILVER
IMS 700076370 / ANTI CREE...
700076370
ANTI CREEP RING Ø 12,3 MM...
12.30
10.70
6.00
0.80
1.30
CK 67
ZINC-NICKEL SILVER
IMS 700076380 / ANTI CREE...
700076380
ANTI CREEP RING Ø 12,5 MM...
12.50
11.50
5.80
0.50
0.80
CK 67
GEOMET SILVER
IMS 700076400 / ANTI CREE...
700076400
ANTI CREEP RING Ø 13,0 MM...
13.00
12.70
5.80
0.50
0.90
CK 67
GEOMET SILVER
IMS 700076390 / ANTI CREE...
700076390
ANTI CREEP RING Ø 14,0 MM...
14.00
12.40
7.80
0.80
1.90
C 70
ZINC-NICKEL SILVER
IMS 700076300 / ANTI CREE...
700076300
ANTI CREEP RING Ø 15,4 MM...
15.40
13.40
3.00
1.00
0.90
C 70
METAL CONTAINING ANTI-COR...
IMS 700076310 / ANTI CREE...
700076310
ANTI CREEP RING Ø 16,0 MM...
16.00
14.00
5.00
1.00
1.70
C 70
ZINC-NICKEL SILVER
IMS 700076410 / ANTI CREE...
700076410
ANTI CREEP RING Ø 18,6 MM...
18.6
17.00
6.30
0.80
2.00
C 70
ZINC-NICKEL SILVER
IMS 70007641A / ANTI CREE...
70007641A
ANTI CREEP RING Ø 18,6 MM...
18.6
17.00
6.30
0.80
2.00
C 70
METAL CONTAINING ANTI-COR...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表