目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C16.01 - Metal captive washer for metric threads
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C16 Captive washer for metric threads
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c16_verliersicherung_f_m_g/c16_01.prj},{NB=IMS 10007206B QUICKY M6},{CNSORDERNO=10007206B},{V=10},{ARTCODE=QUICKY M6},{D=M6},{A=12.70},{B=2.18},{S=0.25},{CNSMASSEXACT=0.22},{CNSMATNO=CK 67},{CNSOBFL=-},{D0=5.25},{CNSORDERNOOLD=1007206B}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 100072040 / QUICKY M4...
100072040
QUICKY M4 ZINC-PLATED
M4
9.52
1.27
0.25
0.20
CK 67
ZINC-PLATED
IMS 100072050 / QUICKY M5...
100072050
QUICKY M5 ZINC-PLATED
M5
11.10
1.65
0.30
0.20
CK 67
ZINC-PLATED
IMS 100071800 / QUICKY M5...
100071800
QUICKY M5 STAINLESS STEEL...
M5
11.50
0.70
0.25
0.15
1.4310
STAINLESS STEEL
IMS 10007206A / QUICKY M6...
10007206A
QUICKY M6 PHOSPHATED OILE...
M6
12.70
2.18
0.25
0.21
CK 67
PHOSPHATED OILED
IMS 10007206B / QUICKY M6
10007206B
QUICKY M6
M6
12.70
2.18
0.25
0.22
CK 67
-
IMS 10007206C / QUICKY M6
10007206C
QUICKY M6
M6
12.70
2.18
0.25
0.2
CK 67
MKB
IMS 100072060 / QUICKY M6...
100072060
QUICKY M6 ZINC-PLATED UNC...
M6
16.00
2.18
0.25
0.20
CK 67
ZINC-PLATED UNCOLOURED PA...
IMS 100068530 / SPRING CL...
100068530
SPRING CLIP M6 METAL CONT...
M6
23.00
3.50
0.50
1.5
CK 67
METAL CONTAINING ANTI-COR...
IMS 100072070 / QUICKY M8...
100072070
QUICKY M8 GEOMET SILVER
M8
15.90
2.10
0.36
0.40
CK 67
GEOMET SILVER
IMS 100072080 / QUICKY M1...
100072080
QUICKY M10 ZINC-PLATED UN...
M10
19.87
2.36
0.38
0.80
CK 67
ZINC-PLATED UNCOLOURED PA...
IMS 100072090 / QUICKY M1...
100072090
QUICKY M12 GEOMET SILVER
M12
21.41
2.94
0.38
0.01
CK 67
GEOMET SILVER
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表