目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C07.02 Form 2 - Quicky stainless steel
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C07 Quicky
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c07_quicky/c07_02_form_2.prj},{NB=IMS 100067340QUICKY 7 X 15 STAINLESS STEEL},{V=13},{CNSORDERNO=100067340},{FORM=c07_02_form_2.jpg},{ARTCODE=QUICKY 7 X 15 EDELSTAHL },{D=7.00},{A=15.00},{B=1.70},{S=0.30},{CNSMASSEXACT=0.40},{CNSMATNO=1.4310},{CNSOBFL=BL},{CNSORDERNOOLD=10067340}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
[mm]
A
[mm]
B
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 100067270 / QUICKY 2 ...
100067270
QUICKY 2 X 9,5 STAINLESS ...
2.00
9.00
1.40
0.20
0.13
1.4310
BL
IMS 100067280 / QUICKY 2,...
100067280
QUICKY 2,5 X 6,5 STAINLES...
2.50
6.50
1.20
0.20
0.06
1.4310
BL
IMS 100067050 / QUICKY 3,...
100067050
QUICKY 3,0 x 9,5 STAINLES...
3.00
9.80
1.40
0.20
0.15
1.4310
BL
IMS 100067290 / QUICKY 3 ...
100067290
QUICKY 3 X 11,3 STAINLESS...
3.00
11.30
1.60
0.20
0.19
1.4310
BL
IMS 100071570 / QUICKY 3,...
100071570
QUICKY 3,5 X 7,0 MM STAIN...
3.50
7.00
1.60
0.30
0.11
1.4301
BL
IMS 100067220 / QUICKY 4 ...
100067220
QUICKY 4 X 11,3 STAINLESS...
4.00
11.30
1.60
0.20
0.19
1.4310
BL
IMS 1005006BR / QUICKY Ø ...
1005006BR
QUICKY Ø 4,0 MM STAINLESS...
4.00
11.30
1.60
0.20
0.20
1.4310
BL
IMS 100065600 / QUICKY Ø ...
100065600
QUICKY Ø 5,0 MM STAINLESS...
4.00
11.50
1.30
0.20
0.16
1.4310
BL
IMS 100067300 / QUICKY 4 ...
100067300
QUICKY 4 X 15 STAINLESS S...
4.00
15.00
1.70
0.30
0.39
1.4310
BL
IMS 100067310 / QUICKY 5 ...
100067310
QUICKY 5 X 11,3 STAINLESS...
5.00
11.30
1.60
0.20
0.17
1.4310
BL
IMS 100064760 / QUICKY 4 ...
100064760
QUICKY 4 X 11,5 STAINLESS...
5.00
11.50
1.30
0.20
0.16
1.4310
BL
IMS 100067320 / QUICKY 5 ...
100067320
QUICKY 5 X 15 STAINLESS S...
5.00
15.00
1.70
0.30
0.43
1.4310
BL
IMS 100067330 / QUICKY 6 ...
100067330
QUICKY 6 X 15 STAINLESS S...
6.00
15.00
1.70
0.30
0.43
1.4310
BL
IMS 100067340 / QUICKY 7 ...
100067340
QUICKY 7 X 15 STAINLESS S...
7.00
15.00
1.70
0.30
0.40
1.4310
BL
IMS 100067350 / QUICKY 8 ...
100067350
QUICKY 8 X 15 STAINLESS S...
8.00
15.00
1.70
0.30
0.40
1.4310
BL
IMS 100065720 / QUICKY 8 ...
100065720
QUICKY 8 X 15,3 STAINLESS...
8.00
15.30
1.30
0.25
0.30
1.4310
BL
IMS 100067360 / QUICKY 8 ...
100067360
QUICKY 8 X 18 STAINLESS S...
8.00
18.00
2.10
0.30
0.63
1.4310
BL
IMS 100067380 / QUICKY 8 ...
100067380
QUICKY 8 X 18 STAINLESS S...
8.00
21.00
1.70
0.30
0.84
1.4310
BL
IMS 100067370 / QUICKY 8 ...
100067370
QUICKY 8 X 21 STAINLESS S...
8.00
21.00
2.10
0.30
0.84
1.4310
BL
IMS 100067390 / QUICKY 9 ...
100067390
QUICKY 9 X 21 STAINLESS S...
9.00
21.00
2.10
0.30
0.86
1.4310
BL
IMS 100067400 / QUICKY 9,...
100067400
QUICKY 9,5 X 18 STAINLESS...
9.50
18.00
2.10
0.30
0.52
1.4310
BL
IMS 100067410 / QUICKY 10...
100067410
QUICKY 10 X 18 STAINLESS ...
10.00
18.00
2.10
0.30
0.58
1.4310
BL
IMS 100067420 / QUICKY 10...
100067420
QUICKY 10 X 21 STAINLESS ...
10.00
21.00
2.10
0.30
0.83
1.4310
BL
IMS 100067230 / QUICKY 11...
100067230
QUICKY 11 X 21 STAINLESS ...
11.00
21.00
2.10
0.30
0.77
1.4310
BL
IMS 100067430 / QUICKY 12...
100067430
QUICKY 12 X 21 STAINLESS ...
12.00
21.00
2.10
0.30
0.73
1.4310
BL
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表