目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
A09.02 - Pipe holder metal
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A09 Pipe holder metal
Powered by
CAD模型選擇
{ims_verbindungstechnik/a/a09_rohrhalter_metall/a09_02.prj},{NB=IMS 150070490 ROHRHALTER METALL 12,0 - 15,0 MM MKB 2.0 SW(1280.89.5)},{CNSORDERNO=150070490},{ARTCODE=ROHRHALTER METALL 12,0 - 15,0 MM MKB 2.0 SW},{A=12},{AX=[12.00:15.00]},{AX2=-},{BL=8},{BLX=[8.00:8.20]},{BL2=-},{BD=0.8},{BDX=[0.80:2.50]},{B=9.5},{BX=9.50},{C=19.50},{S=0.60},{CNSMASSEXACT=3.46},{CNSMATNO=CK 67},{CNSOBFL=MKB SW},{VER=7},{CNSORDERNOOLD=15070490}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
AX
[mm]
AX2
[mm]
BLX
Hole size
[mm]
BL2
Hole size 2
[mm]
BDX
Thickness
[mm]
BX
[mm]
C
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 15000991A / ROHRHALTE...
15000991A
PIPE HOLDER METAL Ø6,0 MM...
6.00
-
[6.50:7.00]
-
[2.50:3.00]
4.00
10.00
0.70
2.20
CK 67
VZ FL PASS
IMS 150008360 / ROHRHALTE...
150008360
PIPE HOLDER METAL Ø8,0 - ...
[8.00:9.50]
-
[6.00:7.50]
-
[1.00:2.00]
5.00
10.50
0.60
2.14
CK 67
VZ FL PASS
IMS 150070490 / ROHRHALTE...
150070490
PIPE HOLDER METAL Ø12,0 -...
[12.00:15.00]
-
[8.00:8.20]
-
[0.80:2.50]
9.50
19.50
0.60
3.46
CK 67
MKB SW
IMS 150066750 / ROHRHALTE...
150066750
PIPE HOLDER METAL Ø16,5 X...
0
16.50 x 20.00
0
8.00 x 10.00
[1.40:1.60]
16.50
20.00
0.70
9.04
CK 67
MKB SW
IMS 15006675A / ROHRHALTE...
15006675A
PIPE HOLDER METAL Ø16,5 x...
0
16.50 x 20.00
0
8.00 x 10.00
[1.50:2.00]
16.50
29.50
0.70
9.04
CK 67
MKB SI
IMS 150070590 / ROHRHALTE...
150070590
PIPE HOLDER METAL Ø19,8 -...
[19.80:20.20]
-
0
8.00 x 10.00
[1.50:2.00]
11.50
24.50
0.70
8.03
CK 67
MKB SW
IMS 151000060 / ROHRHALTE...
151000060
PIPE HOLDER METAL 7-12MM ...
[6.00:9.00]
-
0
-
[7.00:12.00]
4
14.30
0.60
3.57
C67S
MKB SW
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表