目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NVDX Series - Switch/Sensor
IMI Norgren
Vacuum
Accessories
Sensor/Switches
Powered by
CAD模型選擇
{imi_precision/7_vacuum/8_accessories/sensor_switches/vdxn_qd_6.prj},{NB=NVDXN-QD-6},{PR=NVDX Series Switch/Sensor},{UN=I},{SO=NVDXN-QD-6},{A=2.17 [55.0]},{B=6.0 [152.4]},{C=0.49 [12.5]},{D=0.98 [25.0]},{E=0.65 [16.5]},{W=1.20 oz (34.02g)},{D1=0.980},{E1=0.650},{G1=0.930},{H1=0.610},{I1=0.130},{A1=2.170},{B1=6.000},{C1=0.490}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PR
Product
ⁿ/ₐ
A
Dimension
ⁿ/ₐ
B
Dimension
ⁿ/ₐ
C
Dimension
ⁿ/ₐ
D
Dimension
ⁿ/ₐ
E
Dimension
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
W
Weight
ⁿ/ₐ
NVDXN-QD-6
NVDXN-QD-6
NVDX Series Switch/Sensor
2.17 [55.0]
6.0 [152.4]
0.49 [12.5]
0.98 [25.0]
0.65 [16.5]
1/8 NPT
10-32
1.20 oz (34.02g)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表