目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NVDS Series - Magnetically operated switches
IMI Norgren
Vacuum
Accessories
Sensor/Switches
Powered by
CAD模型選擇
{imi_precision/7_vacuum/8_accessories/sensor_switches/vds_qd_6.prj},{NB=NVDSN-QD-6},{PR=Electronic Vacuum Switch and Sensor with Digital Display},{UN=1},{SO=1},{A=6.0 [152.4]},{B=1.22 [31.0]},{C=1.22 [31.0]},{D=1.44 [36.5]},{WW=2.48 oz [70.31 g]},{CON=connect}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Bestellnummer
ⁿ/ₐ
PR
Product
ⁿ/ₐ
A
[INCH [mm]]
B
[INCH [mm]]
C
[INCH [mm]]
D
[INCH [mm]]
WW
Weight
[oz [g]]
NVDSN-QD-6
NVDSN-QD-6
Electronic Vacuum Switch ...
6.0 [152.4]
1.22 [31.0]
1.22 [31.0]
1.44 [36.5]
2.48 oz [70.31 g]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表