目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NSF Style - Specialty Cups
IMI Norgren
Vacuum
Vacuum Cups and Fittings
Vacuum Cups
Powered by
CAD模型選擇
{imi_precision/7_vacuum/6_vacuum_cups_and_fittings/vacuum_cups/specialty_cups_nsf_asmtab.prj},{NB=NSF3.5NB55_NB55},{ORDERNO=NSF3.5},{PIC=nsf3_5.png},{A=0.14 (3.5 mm)},{AA=0.01 (10.0 mm)},{B=0.21 (5.4 mm)},{C=0.10 (2.5 mm)},{D=0.05 (1.2 mm)},{CL=No},{MAT=NB55},{W=0.2 (5.6 g)},{FG=},{FGX=1},{XA=0.140},{XB=0.210},{XC=0.100},{XD=0.050},{INFOWWW=Link},{INFOPATH=http://onenorgren.uberflip.com/nas/z8551ct},{FONT=0.300},{PPATH=../assemblies/specialty_cups_nsf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CUP
Order code for Cup
ⁿ/ₐ
FITTING
Order code for Fitting
ⁿ/ₐ
A
O.D.
[Inch]
AA
Approx. Area (sq.)
[Inch]
B
Height
[Inch]
C
Diameter
[Inch]
D
Thru Hole
[Inch]
CL
Cleats
ⁿ/ₐ
W
Weight
[oz]
NSF3.5NB55
NSF3.5NB55
NSF3.5NB55
0.14 (3.5 mm)
0.01 (10.0 mm)
0.21 (5.4 mm)
0.10 (2.5 mm)
0.05 (1.2 mm)
No
0.2 (5.6 g)
NSF5.5NB55
NSF5.5NB55
NSF5.5NB55
0.22 (5.5 mm)
0.04 (24.0 mm)
0.22 (5.5 mm)
0.11 (2.8 mm)
0.05 (1.2 mm)
No
0.3 (8.5 g)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表