目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NUC Style - Flat Cups
IMI Norgren
Vacuum
Vacuum Cups and Fittings
Vacuum Cups
Powered by
CAD模型選擇
{imi_precision/7_vacuum/6_vacuum_cups_and_fittings/vacuum_cups/general_purpose_flat_cups_nuc_asmtab.prj},{NB=NUC025NB50_NB50},{ORDERNO=NUC025},{PIC=nuc025.png},{A=0.98 (25.0 mm)},{AA=0.76 (491.0 mm)},{B=0.55 (14.0 mm)},{B1=0.48 (12.2 mm)},{C=0.59 (15.0 mm)},{D=0.16 (4.0 mm)},{CL=Yes},{MAT=NB50},{W=0.1 (2.0 g)},{FG=},{FGX=7},{XA=0.980},{XB=0.550},{XB1=0.480},{XC=0.590},{XD=0.160},{INFOWWW=Link},{INFOPATH=http://onenorgren.uberflip.com/nas/z8551ct},{FONT=1.000},{PPATH=../assemblies/general_purpose_flat_cups_nuc_asmtpl.prj},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CUP
Order code for Cup
ⁿ/ₐ
FITTING
Order code for Fitting
ⁿ/ₐ
A
O.D.
[Inch]
AA
Approx. Area (sq.)
[Inch]
B
Height
[Inch]
B1
Collapsed Height
[Inch]
C
Diameter
[Inch]
D
Thru Hole
[Inch]
CL
Cleats
ⁿ/ₐ
W
Weight
[oz]
NUC020NB50
NUC020NB50
NUC020NB50
0.79 (20.0 mm)
0.49 (314.0 mm)
0.55 (14.0 mm)
0.48 (12.2 mm)
0.59 (15.0 mm)
0.16 (4.0 mm)
Yes
0.1 (1.7 g)
NUC025NB50
NUC025NB50
NUC025NB50
0.98 (25.0 mm)
0.76 (491.0 mm)
0.55 (14.0 mm)
0.48 (12.2 mm)
0.59 (15.0 mm)
0.16 (4.0 mm)
Yes
0.1 (2.0 g)
NUC032NB50
NUC032NB50
NUC032NB50
1.26 (32.0 mm)
1.25 (804.0 mm)
0.57 (14.5 mm)
0.48 (12.2 mm)
0.59 (15.0 mm)
0.16 (4.0 mm)
Yes
0.1 (2.7 g)
NUC040NB50
NUC040NB50
NUC040NB50
1.57 (40.0 mm)
1.95 (1257.0 mm)
0.73 (18.5 mm)
0.60 (15.2 mm)
0.71 (18.0 mm)
0.28 (7.0 mm)
Yes
0.2 (6.1 g)
NUC050NB50
NUC050NB50
NUC050NB50
1.97 (50.0 mm)
3.04 (1963.0 mm)
0.77 (19.5 mm)
0.62 (15.7 mm)
0.71 (18.0 mm)
0.28 (7.0 mm)
Yes
0.3 (8.3 g)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表