目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Blanking plate for VDMA & universal sub-bases - Accessories for ISO G parallel and NPT threads
IMI Norgren
Valves
ISO STAR Valves
Accessories
Powered by
CAD模型選擇
{imi_precision/6_valves/iso_star_valves/accessories/sxe_sxp_blanking_plate.prj},{NB=CQM/22152/3/23},{CNSORDERNO=CQM/22152/3/23},{ISO=1},{B=42},{L=80},{H1=2.0},{H2=14.0},{H3=11.0},{CNSMASSEXACT=0.05},{INFOWWW=Link},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ISO
ISO size
ⁿ/ₐ
B
Height
[mm]
L
Length
[mm]
H1
Width
[mm]
H2
Width
[mm]
H3
Width
[mm]
CNSMASSEXACT
Weight
[kg]
CQM/22152/3/23
CQM/22152/3/23
1
42
80
2.0
14.0
11.0
0.05
CQM/22253/3/23
CQM/22253/3/23
2
55
85
2.5
12.5
13.5
0.09
CQM/22354/3/23
CQM/22354/3/23
3
70
106
2.5
12.5
15.5
0.26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表