目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
V60...V63 - 3/2, 2x3/2, 5/2 or 5/3 Pilot actuated spool valves
IMI Norgren
Valves
Inline Valves
Powered by
CAD模型選擇
{imi_precision/6_valves/3_inline_valves/spool_valves_pilot_asmtab.prj},{NB=V63D7DDA-XA020},{VS=3D - G1/2},{F=7 - 5/3 - COE},{AR1=D - Air/Air},{INFOWWW=Link},{PPATH=assemblies/spool_valves_pilot_asmtpl.prj},{MIX=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
VS
Valve size
ⁿ/ₐ
F
Function
ⁿ/ₐ
AR1
Actuation/return
ⁿ/ₐ
V60A3D7A-XA090
V60A3D7A-XA090
0A - G1/8
3 - 3/2 - NO
7 - Air/Spring
V60A4DDA-XA020
V60A4DDA-XA020
0A - G1/8
4 - 3/2 - NC
D - Air/Air
V60A4D7A-XA090
V60A4D7A-XA090
0A - G1/8
4 - 3/2 - NC
7 - Air/Spring
V60A5DDA-XA020
V60A5DDA-XA020
0A - G1/8
5 - 5/2
D - Air/Air
V60A5D7A-XA090
V60A5D7A-XA090
0A - G1/8
5 - 5/2
7 - Air/Spring
V60A6DDA-XA020
V60A6DDA-XA020
0A - G1/8
6 - 5/3 - APB
D - Air/Air
V60A7DDA-XA020
V60A7DDA-XA020
0A - G1/8
7 - 5/3 - COE
D - Air/Air
V60A8DDA-XA020
V60A8DDA-XA020
0A - G1/8
8 - 5/3 - COP
D - Air/Air
V60AADDA-XA020
V60AADDA-XA020
0A - G1/8
A - 2 x 3/2 - NC
D - Air/Air
V60ABDDA-XA020
V60ABDDA-XA020
0A - G1/8
B - 2 x 3/2 - NO
D - Air/Air
V60ACDDA-XA020
V60ACDDA-XA020
0A - G1/8
C - 2 x 3/2 - NO/NC
D - Air/Air
V61B3D7A-XA090
V61B3D7A-XA090
1B - G1/4
3 - 3/2 - NO
7 - Air/Spring
V61B4DDA-XA020
V61B4DDA-XA020
1B - G1/4
4 - 3/2 - NC
D - Air/Air
V61B4D7A-XA090
V61B4D7A-XA090
1B - G1/4
4 - 3/2 - NC
7 - Air/Spring
V61B5DDA-XA020
V61B5DDA-XA020
1B - G1/4
5 - 5/2
D - Air/Air
V61B5D7A-XA090
V61B5D7A-XA090
1B - G1/4
5 - 5/2
7 - Air/Spring
V61B6DDA-XA020
V61B6DDA-XA020
1B - G1/4
6 - 5/3 - APB
D - Air/Air
V61B7DDA-XA020
V61B7DDA-XA020
1B - G1/4
7 - 5/3 - COE
D - Air/Air
V61B8DDA-XA020
V61B8DDA-XA020
1B - G1/4
8 - 5/3 - COP
D - Air/Air
V61BADDA-XA020
V61BADDA-XA020
1B - G1/4
A - 2 x 3/2 - NC
D - Air/Air
V61BBDDA-XA020
V61BBDDA-XA020
1B - G1/4
B - 2 x 3/2 - NO
D - Air/Air
V61BCDDA-XA020
V61BCDDA-XA020
1B - G1/4
C - 2 x 3/2 - NO/NC
D - Air/Air
V62C3D7A-XA090
V62C3D7A-XA090
2C - G3/8
3 - 3/2 - NO
7 - Air/Spring
V62C4DDA-XA020
V62C4DDA-XA020
2C - G3/8
4 - 3/2 - NC
D - Air/Air
V62C4D7A-XA090
V62C4D7A-XA090
2C - G3/8
4 - 3/2 - NC
7 - Air/Spring
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表