目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
M0167, M0267 - Swivel tee adaptor
IMI Norgren
Fittings
Pneufit M Metric
Elbow adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_m_metric/2_elbow_adaptors_connectors/m0167_m0267.prj},{NB=M02670303},{CNSORDERNO=M02670303},{A=3},{B=M3},{BX=3.000},{C=25.5},{C1=16},{G=3.0},{KV=8},{INFO=PDF Catalog},{X1=4.500},{X2=10.000},{X3=11.500},{X4=12.200},{X5=13.000},{X6=14.500},{XANG1=45.000},{XANG2=82.405},{Y1=3.000},{Y2=3.800},{Y3=3.500},{Y4=2.100},{CH1=0.000},{CH2=0.200},{TT1=1.500},{XS1=2.000},{SR=3.600},{SD=1.500},{SDX=1.220},{SRX=4.022},{XX1=3.300},{XX2=5.300},{XX3=10.700},{XX4=11.700},{XX5=14.700},{XANG3=30.000},{YY1=8.000},{YY2=6.000},{YY3=2.500},{RX=11.850},{RY=3.800},{RR=0.650},{KVX=8.000},{TL=2.000},{XI1=3.200},{XI2=13.800},{XIANG=110.000},{XIR=0.200},{YI1=1.500},{YI2=3.200},{VERS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Length C
[mm]
C1
Length C1
[mm]
G
Thread length G
[mm]
KV
Wrench size KV
[mm]
M02670303
M02670303
3
M3
25.5
16
3.0
8
M02670305
M02670305
3
M5
29.0
17
4.0
8
M02670306
M02670306
3
M6
27.0
17
4.0
8
M02670403
M02670403
4
M3
28.5
16
3.0
8
M02670405
M02670405
4
M5
28.5
17
3.5
8
M02670406
M02670406
4
M6
29.0
17
4.0
8
M01670418
M01670418
4
R1/8
29.0
18
6.0
14
M02670605
M02670605
6
M5
31.0
17
3.5
8
M02670606
M02670606
6
M6
31.0
17
4.0
8
M01670618
M01670618
6
R1/8
31.0
18
6.0
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表