目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
M2247 - 90° Swivel Elbow Adapter
IMI Norgren
Fittings
Pneufit M Imperial
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_m_imperial/m2247.prj},{NB=M22470103},{CNSORDERNO=M22470103},{OD=1/8\"},{TH=M3},{INFO=PDF Catalog},{VERS=1},{HIDE=0},{X1=13.500},{X2=1.500},{X3=2.300},{X4=3.000},{X5=10.000},{X6=0.280},{Y1=7.600},{Y2=7.200},{Y3=4.200},{Y4=7.000},{Y5=7.200},{Y6=6.000},{Y7=4.024},{R1=0.100},{C1=0.200},{C2=0.000},{ANG1=7.595},{ANG2=45.000},{T1=1.500},{T2=2.000},{RR1=3.800},{RR2=4.000},{RT=3.000},{XX1=14.700},{XX2=3.300},{XX3=5.300},{XX4=10.700},{XX5=0.000},{XX6=1.000},{XXR=11.850},{YYR=3.800},{RX=0.650},{YY1=6.000},{YY2=8.000},{YY3=6.000},{YY4=2.500},{TL=2.000},{ANGX=60.000},{SW=8.000},{SWX=0.000},{ANGX2=0.000},{XU1=11.300},{XU2=0.700},{YU1=3.200},{YU2=1.500},{YU3=1.500},{RU=0.200},{ANGU=110.000},{ANGV=83.829},{Z1=5.400},{Z2=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
OD
O/D Tube
ⁿ/ₐ
TH
Thread
ⁿ/ₐ
M22470103
M22470103
1/8"
M3
M22470106
M22470106
1/8"
M6
M24470110
M24470110
1/8"
10/32 UNF
M24470116
M24470116
1/8"
1/16" NPT
M24470118
M24470118
1/8"
1/8" NPT
M24470128
M24470128
1/8"
1/4" NPT
M24470210
M24470210
5/32"
10/32 UNF
M24470216
M24470216
5/32"
1/16" NPT
M24470218
M24470218
5/32"
1/8" NPT
M22470405
M22470405
1/4"
M5
M22470406
M22470406
1/4"
M6
M24470410
M24470410
1/4"
10/32 UNF
M24470416
M24470416
1/4"
1/16" NPT
M24470418
M24470418
1/4"
1/8" NPT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表