目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C00GF - 3/2 Shut-off valves
IMI Norgren
Fittings
Pneufit C Metric
Hand valves
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/9_hand_valves/c00gf.prj},{NB=C00GF0800},{CNSORDERNO=C00GF0800},{A=8},{BX=6.350},{C=53.0},{C1=40.5},{C2=26.0},{E=19},{G=10},{N=18.5},{O=18},{KV=14},{VERS=2},{A1=2.400},{A2=15.200},{A3=3.400},{A4=11.000},{A5=15.000},{A6=17.400},{A7=15.400},{A8=15.800},{A9=0.500},{A10=0.500},{B1=10.150},{B2=3.511},{B3=6.860},{B4=2.000},{B5=4.800},{B6=8.700},{B7=1.000},{B8=2.900},{B9=0.630},{B10=1.500},{B11=2.000},{B12=1.000},{B13=2.000},{C1X=10.150},{C2X=6.500},{C3=2.000},{C4=1.200},{C5=4.800},{C6=5.500},{C7=19.000},{C8=23.000},{D1=2.400},{D2=28.000},{D3=15.500},{D4=19.400},{D5=19.000},{D6=18.300},{D7=3.500},{D8=2.150},{D9=17.600},{D10=0.800},{D11=2.500},{D12=0.800},{D13=0.000},{D14=18.000},{F1=25.300},{F2=10.250},{F3=8.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
C
Length C
[mm]
C1
Length C1
[mm]
E
Length E
[mm]
N
Height N
[mm]
O
Width O
[mm]
C00GF0600
C00GF0600
6
52.5
40.5
19
18.5
18
C00GF0800
C00GF0800
8
53.0
40.5
19
18.5
18
C00GF1000
C00GF1000
10
62.0
41.0
24
21.5
21
C00GF1200
C00GF1200
12
68.5
41.0
24
21.5
21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表