目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0224 - Straight adaptor
IMI Norgren
Fittings
Pneufit C Metric
Self-sealing adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/8_self_sealing_adaptors/c0224.prj},{NB=C02240838},{CNSORDERNO=C02240838},{A=8},{B=G3/8},{BX=9.525},{C=32.0},{G=6.5},{KV=17},{INFO=PDF Catalog},{L1=31.900},{L2=5.000},{L3=1.500},{L4=2.000},{L5=10.500},{L6=6.500},{L7=2.500},{L8=0.750},{L9=1.150},{L10=1.600},{D1=14.400},{D2=18.800},{D3=20.000},{D4=17.000},{D5=14.000},{D6=13.600},{D7=11.200},{D8=9.800},{D9=13.800},{D10=9.300},{IL1=13.500},{IL2=18.400},{ID1=6.500},{ID2=8.300},{R=0.950},{RD=16.300},{RH=6.750},{SW=17.000},{T=16.662},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Length C
[mm]
G
Thread length G
[mm]
KV
Wrench size KV
[mm]
C02240418
C02240418
4
G1/8
25.5
5.0
12
C02240618
C02240618
6
G1/8
28.0
5.0
12
C02240628
C02240628
6
G1/4
27.0
6.5
15
C02240828
C02240828
8
G1/4
32.0
6.5
15
C02240838
C02240838
8
G3/8
32.0
6.5
17
C02241028
C02241028
10
G1/4
35.0
6.5
17
C02241038
C02241038
10
G3/8
36.5
6.5
17
C02241048
C02241048
10
G1/2
37.5
8.0
21
C02241228
C02241228
12
G1/4
43.5
6.5
19
C02241238
C02241238
12
G3/8
43.5
6.5
21
C02241248
C02241248
12
G1/2
44.0
8.0
21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表