目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C014J - Swivel elbow
IMI Norgren
Fittings
Pneufit C Metric
Self-sealing adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/8_self_sealing_adaptors/c014j.prj},{NB=C014J0828},{CNSORDERNO=C014J0828},{A=8},{B=R1/4},{BX=6.350},{C=34.0},{E=40.0},{G=6.5},{KV=17},{INFO=PDF Catalog},{L=36.800},{L1=10.000},{L2=6.000},{L3=10.000},{L4=0.400},{L5=1.600},{L6=1.150},{L7=0.750},{L8=2.000},{L9=18.500},{L10=2.000},{L11=8.800},{L12=1.600},{R=5.800},{D1=14.000},{D2=0.000},{D3=14.000},{D4=11.600},{D5=9.300},{D6=13.800},{D7=9.800},{D8=11.200},{D9=13.500},{D10=14.000},{D11=14.200},{D12=14.800},{LX=42.900},{IL=34.000},{ILX=42.900},{IL1=18.400},{ID1=6.000},{ID2=8.300},{ID3=6.000},{IR=3.000},{T=13.157},{SW=14.000},{VERS=1},{VERSX=1},{X1=8.200},{Y1=22.800},{Z1=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Length C
[mm]
E
Length E
[mm]
G
Thread length G
[mm]
KV
Wrench size KV
[mm]
C014J0418
C014J0418
4
R1/8
27.0
27.5
5.0
10
C014J0618
C014J0618
6
R1/8
30.0
32.0
5.0
12
C014J0628
C014J0628
6
R1/4
32.0
30.5
6.5
14
C014J0818
C014J0818
8
R1/8
34.5
41.5
6.5
14
C014J0828
C014J0828
8
R1/4
34.0
40.0
6.5
17
C014J1028
C014J1028
10
R1/4
32.0
26.5
6.5
17
C014J1038
C014J1038
10
R3/8
36.0
45.0
6.5
17
C014J1048
C014J1048
10
R1/2
37.5
43.0
8.0
21
C014J1238
C014J1238
12
R3/8
40.0
53.5
6.5
19
C014J1248
C014J1248
12
R1/2
41.5
51.5
8.0
21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表