目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0090 - Union cross
IMI Norgren
Fittings
Pneufit C Metric
Cross Manifolds
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/6_cross_manifolds/c0090.prj},{NB=C00900600},{CNSORDERNO=C00900600},{A=6},{C=42.0},{C1=42.5},{D=4.3},{E=15},{H=7.5},{O=12.5},{INFO=PDF Catalog},{L=41.400},{LY=42.100},{L1=1.800},{L2=1.150},{L3=1.050},{L4=2.000},{L5=8.430},{L6=2.000},{ANG=10},{D1=6.9},{D2=11.8},{D3=7.7},{D4=10.4},{D5=12.0},{D6=12.1},{D7=12.5},{D8=8.5},{CX=15.000},{CY=7.500},{CR1=6.000},{CR2=3.300},{IL=16.400},{ID1=6.300},{ID2=5.000},{VERS=1},{L1X=1.800},{L2X=1.150},{L3X=1.050},{L4X=2.000},{L5X=8.790},{L6X=2.000},{CL=12.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
C
Length C
[mm]
C1
Height C1
[mm]
D
Diameter D
[mm]
E
Length E
[mm]
H
Height H
[mm]
O
Width O
[mm]
C00900400
C00900400
4
36.5
38.0
3.3
13
6.5
10.5
C00900600
C00900600
6
42.0
42.5
4.3
15
7.5
12.5
C00900800
C00900800
8
45.0
47.0
4.3
18
9.0
14.5
C00901000
C00901000
10
48.0
50.5
4.3
20
10.0
17.5
C00901200
C00901200
12
55.0
57.0
4.3
24
12.0
20.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表