目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C02GN - Speed control and pilot check
IMI Norgren
Fittings
Pneufit C Metric
Banjo flow controler
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/5_banjo_flow_controler/c02gn.prj},{NB=C02GN0618(43.6)},{CNSORDERNO=C02GN0618},{A=6},{BX=9.728},{B1X=5.000},{C=40.8},{C1=23.1},{C2MIN=43.6},{C2MAX=48.4},{C3=14.9},{E=14.2},{E1=0.0},{E2=14.2},{E3=20.4},{G=9.6},{G1=8.0},{H=16.5},{K=12.5},{L=12.0},{KV=12},{KV1=10},{W=38.9},{X1=40.800},{X2=16.500},{X3=6.900},{X4=12.300},{X5=19.300},{X6=25.800},{X7=4.800},{X8=14.200},{X9=13.200},{X10=13.600},{X11=12.000},{X12=7.800},{X13=8.000},{X14=1.500},{SW1=12.000},{SW2=8.000},{X15=6.900},{X16=1.000},{VERS=1},{Y1=12.300},{Y2=23.300},{Y3=26.800},{Y4=0.200},{Y5=27.500},{Y6=28.000},{Y7=30.500},{YD1=10.800},{YD2=12.000},{YD3=8.332},{YD4=6.400},{YD5=10.000},{YD6=9.400},{SW3=10.000},{Y8=0.000},{Z1=14.200},{Z2=14.900},{Z3=11.200},{C2=43.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
B1
Thread B1
ⁿ/ₐ
C
Height C
[mm]
C1
Height C1
[mm]
C3
Height C3
[mm]
E
Length E
[mm]
E2
Diameter E2
[mm]
E3
Length E3
[mm]
G
Thread length G
[mm]
G1
Thread length G1
[mm]
H
Height H
[mm]
K
Diameter K
[mm]
L
Diameter L
[mm]
KV
Wrench size KV
[mm]
KV1
Wrench size KV1
[mm]
W
Weight
[g]
C02GN0618
C02GN0618
6
G1/8
M5
40.8
23.1
14.9
14.2
14.2
20.4
9.6
8.0
16.5
12.5
12.0
12
10
38.9
C02GN0628
C02GN0628
6
G1/4
G1/8
49.0
25.8
18.4
19.3
18.8
25.8
12.2
9.0
18.7
13.0
15.3
17
13
75.7
C02GN0818
C02GN0818
8
G1/8
M5
40.8
24.9
14.9
15.4
14.2
20.9
9.6
8.0
16.5
14.8
12.0
12
10
40.7
C02GN0828
C02GN0828
8
G1/4
G1/8
49.0
27.7
18.4
18.3
18.8
25.6
12.2
9.0
18.7
14.8
15.3
17
13
77.6
C02GN0838
C02GN0838
8
G3/8
G1/8
56.6
29.3
21.4
23.3
23.0
30.8
13.4
12.0
21.7
15.0
20.2
19
17
129.3
C02GN1028
C02GN1028
10
G1/4
G1/8
49.0
30.7
18.4
19.2
18.8
27.9
12.2
9.0
18.7
17.5
15.3
17
13
0.0
C02GN1038
C02GN1038
10
G3/8
G1/8
56.6
31.7
21.4
23.3
23.0
32.0
13.4
12.0
21.7
17.5
20.2
19
17
131.2
C02GN1048
C02GN1048
10
G1/2
G1/4
70.6
33.1
31.3
26.3
28.7
35.0
28.7
13.0
27.7
17.5
27.2
24
23
240.6
C02GN1238
C02GN1238
12
G3/8
G1/8
56.6
34.4
21.4
23.3
23.0
33.5
13.4
12.0
21.7
20.5
20.2
19
17
135.0
C02GN1248
C02GN1248
12
G1/2
G1/4
70.6
35.8
31.3
26.3
28.7
36.5
16.1
13.0
27.7
20.5
27.2
24
23
244.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表