目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0295 - Quadruple Y union
IMI Norgren
Fittings
Pneufit C Metric
Y and quadruple connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/3_y_and_quadruple_connectors/c0295.prj},{NB=C02950428},{CNSORDERNO=C02950428},{A=4},{B=G1/4},{BX=6.350},{C=49},{D=3.3},{H=14.0},{L=10.5},{O=21.0},{KV=17},{INFO=PDF Catalog},{X1=40.650},{X2=22.350},{X3=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Length C
[mm]
D
Diameter D
[mm]
H
Length H
[mm]
L
Length L
[mm]
O
Width O
[mm]
KV
Wrench size KV
[mm]
C02950418
C02950418
4
G1/8
46
3.3
14.0
10.5
21.0
14
C02950428
C02950428
4
G1/4
49
3.3
14.0
10.5
21.0
17
C02950618
C02950618
6
G1/8
49
3.3
15.5
12.5
25.5
14
C02950628
C02950628
6
G1/4
52
3.3
15.5
12.5
25.5
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表