目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0082 - Union Y
IMI Norgren
Fittings
Pneufit C Metric
Y and quadruple connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/3_y_and_quadruple_connectors/c0082.prj},{NB=C00820400},{CNSORDERNO=C00820400},{VER=Equal},{A=4},{A1=4},{C=37.0},{D=3.3},{H=14.5},{L=10.5},{O=10.5},{INFO=PDF Catalog},{X=1},{X1=17.700},{X2=0.300},{X3=1.400},{X4=1.100},{X5=0.850},{X6=2.500},{X7=7.300},{Y1=5.100},{Y2=9.700},{Y3=5.600},{Y4=8.000},{Y5=10.000},{Y6=10.100},{Y7=10.500},{Y8=8.000},{R1=0.000},{Z=10.500},{Z1=35.900},{Z2=0.300},{Z3=1.400},{Z4=1.100},{Z5=0.850},{Z6=2.500},{Z7=7.300},{Z8=17.700},{T1=5.100},{T2=9.700},{T3=5.600},{T4=8.000},{T5=10.000},{T6=10.100},{T7=10.500},{T8=8.000},{R2=0.000},{C1=21.450},{C2=6.000},{C3=3.300},{C4=10.500},{F1=4.300},{F2=16.000},{F11=4.300},{F22=16.000},{F3=1.789},{F4=9.200},{F5=32.250},{F6=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
VER
Version
ⁿ/ₐ
A
Diameter A
[mm]
A1
Diameter A1
[mm]
C
Length C
[mm]
D
Diameter D
[mm]
H
Length H
[mm]
L
Length L
[mm]
O
Width O
[mm]
C00820400
C00820400
Equal
4
4
37.0
3.3
14.5
10.5
10.5
C00820600
C00820600
Equal
6
6
40.0
3.3
16.5
12.5
12.5
C00820800
C00820800
Equal
8
8
43.0
4.3
18.5
14.5
14.5
C00821000
C00821000
Equal
10
10
47.5
4.3
19.0
17.5
17.5
C00821200
C00821200
Equal
12
12
53.0
4.3
22.0
20.5
20.5
C00820604
C00820604
Unequal
4
6
38.0
3.3
15.0
10.5
10.5
C00820804
C00820804
Unequal
4
8
39.5
3.3
15.0
10.5
15.0
C00820806
C00820806
Unequal
6
8
41.0
4.3
16.0
12.5
13.0
C00821006
C00821006
Unequal
6
10
43.0
3.3
16.5
13.0
17.5
C00821008
C00821008
Unequal
8
10
43.0
4.3
17.0
14.5
15.0
C00821208
C00821208
Unequal
8
12
48.0
3.3
17.5
15.0
21.0
C00821210
C00821210
Unequal
10
12
46.5
4.3
18.5
17.5
18.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表