目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
10125/12125 - Straight adaptor, inch O/D tube to BSPT thread
IMI Norgren
Fittings
Pneufit Imperial
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_12/straight_adaptors_connectors/10125_12125.prj},{NB=121250328_P12},{CNSORDERNO=121250328},{A=3/16},{B=R1/4},{C=0.91},{K=0.39},{K1=0.60},{G=0.43},{GX=10.2},{T=0.59},{AF=0.55},{AF1=0.12},{CNSMASSEXACT=19},{INFO=Link},{VERS=0},{FONT=1.00},{XMOD=S6510 5-1/4},{XA=5.000},{XD=G1/4},{XD1X=1/4},{XDNDM=13.157},{XDKDM=11.445},{XC=5.50},{XF=9.8},{XG=15.2},{XH=7.0},{XL=23.000},{XSW=14},{XSW1=3.0},{XHX1=12.800},{XHX2=8.300},{XDX1=6.050},{XK=9.800},{XK1=15.200},{XGG=8.300},{ORDER=121250328_12},{XVERS1=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter
[Inch]
B
Thread
ⁿ/ₐ
C
Length
[Inch]
K
Diameter
[Inch]
K1
Diameter
[Inch]
G
Length
[Inch]
T
Length
[Inch]
AF
Wrench size
[Inch]
AF1
Wrench size
[Inch]
CNSMASSEXACT
Weight
[g]
101250418
101250418
5/32
R1/8
0.75
0.35
0.52
0.30
0.55
0.47
0.10
10
101250428
101250428
5/32
R1/4
0.89
0.35
0.60
0.43
0.55
0.55
0.10
19
101250818
101250818
5/16
R1/8
1.06
0.54
0.60
0.30
0.69
0.55
0.20
16
101250828
101250828
5/16
R1/4
1.06
0.54
0.60
0.43
0.69
0.55
0.24
18
101250838
101250838
5/16
R3/8
1.08
0.54
0.81
0.45
0.69
0.75
0.24
35
121250118
121250118
1/8
R1/8
0.73
0.31
0.52
0.30
0.55
0.47
0.10
10
121250318
121250318
3/16
R1/8
0.79
0.39
0.52
0.30
0.59
0.47
0.12
10
121250328
121250328
3/16
R1/4
0.91
0.39
0.60
0.43
0.59
0.55
0.12
19
121250418
121250418
1/4
R1/8
0.91
0.46
0.52
0.30
0.64
0.47
0.16
10
121250428
121250428
1/4
R1/4
0.96
0.46
0.60
0.43
0.64
0.55
0.16
17
121250618
121250618
3/8
R1/8
1.16
0.61
0.73
0.30
0.79
0.67
0.20
22
121250628
121250628
3/8
R1/4
1.30
0.61
0.73
0.43
0.79
0.67
0.28
27
121250638
121250638
3/8
R3/8
1.12
0.61
0.81
0.45
0.79
0.75
0.28
32
121250648
121250648
3/8
R1/2
1.10
0.61
0.96
0.55
0.79
0.87
0.28
48
121250728
121250728
1/2
R1/4
1.28
0.72
0.81
0.43
0.76
0.75
0.28
28
121250738
121250738
1/2
R3/8
1.22
0.72
0.81
0.45
0.76
0.75
0.31
32
121250748
121250748
1/2
R1/2
1.16
0.72
0.96
0.55
0.76
0.87
0.39
47
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表