目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
12247 - Swivel elbow adaptor, inch O/D tube to male ISO G thread
IMI Norgren
Fittings
Pneufit Imperial
Elbow adaptors, connectors and banjos
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_12/elbow_adaptors_connectors_banjos/12247.prj},{NB=122470418},{CNSORDERNO=122470418},{C=0.807},{E=0.827},{G=0.236},{G1=0.236},{K=0.370},{K1=0.531},{T=0.638},{AF=0.472},{AF1=0.354},{CNSMASSEXACT=21},{VERS=0},{FONT=0.050},{XA01=6.350},{XA02=6.350},{XD01=9.728},{XC01=4.300},{XE01=21.000},{XP=4.500},{XF01=9.400},{XLU08=9.000},{XLU05=4.500},{XH01=7.500},{XM01=20.500},{XSW01=9.000},{XSW101=12.000},{XLU01=1.600},{XLU02=0.900},{XLU03=4.700},{XLU04=7.300},{XLU07=0.500},{XDE01=9.200},{XDE02=8.900},{XDE03=11.800},{XDI01=5.500},{XDI02=4.000},{XND=0.405},{XCH01=2.000},{XCH02=3.000},{XCH03=2.000},{XCH04=1.500},{XCH05=3.000},{XCH06=1.500},{XCHPR01=9.000},{YA=2.000},{YC=5.000},{YD=2.000},{YF=5.000},{YG=0.300},{YR=1.500},{A=1/4},{B=G1/8},{INFO=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter
[Inch]
B
Thread
ⁿ/ₐ
C
Length
[Inch]
E
Length
[Inch]
G
Length
[Inch]
K
Diameter
[Inch]
K1
Diameter
[Inch]
T
Length
[Inch]
AF
Wrench size
[Inch]
AF1
Wrench size
[Inch]
CNSMASSEXACT
Weight
[g]
122470418
122470418
1/4
G1/8
0.807
0.827
0.236
0.370
0.531
0.638
0.472
0.354
21
122470638
122470638
3/8
G3/8
0.807
0.906
0.276
0.370
0.646
0.638
0.591
0.354
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表