目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
10268 - Swivel tee adaptor. BSP parallel
IMI Norgren
Fittings
Pneufit Metric
Tee and Y adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_10/tee_adaptors_banjos_manifolds/10268.prj},{NB=102680828},{CNSORDERNO=102680828},{A=8},{B=G1/4},{C=46.5},{D=24.0},{E=22.5},{G=7},{K=14.2},{K1=16.4},{T=17.5},{AF=11},{AF1=15},{CNSMASSEXACT=42},{INFO=Link},{VERS=0},{FONT=1.000},{XMOD=6442 8-1/4},{XA=8},{XD=G1/4},{XC=5.0},{XE=17.0},{XF=14.2},{XH=7.0},{XL=46.5},{XM=22.5},{XSW=11},{XSW1=15},{XDNDM=13.157},{XDKDM=11.445},{XLL=2.500},{XD1=10.500},{XD2=13.000},{XL1=16.000},{XL2=8.500},{XR1=10.500},{XR=0.700},{XD3=6.000},{XT1=10.000},{XSWH=4.500},{XDD=13.800},{XGL=5.000},{XSWX=8.300},{XDD1=9.500},{YC=8.500},{YD=2.250},{YF=6.500},{YG=0.300},{YL=1.500},{MOVE=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter
[mm]
B
Thread
ⁿ/ₐ
C
Length
[mm]
D
Length
[mm]
E
Length
[mm]
G
Length
[mm]
K
Diameter
[mm]
K1
Diameter
[mm]
T
Length
[mm]
AF
Wrench size
[mm]
AF1
Wrench size
[mm]
CNSMASSEXACT
Weight
[g]
102680405
102680405
4
M5
34.5
17.0
17.5
4
9.0
8.8
14.0
8
8
18
102680418
102680418
4
G1/8
38.0
21.0
17.5
6
9.0
13.5
14.0
8
12
19
102680618
102680618
6
G1/8
41.0
23.0
20.0
6
12.7
13.5
16.0
9
12
26
102680628
102680628
6
G1/4
43.0
22.5
20.0
7
12.7
16.4
16.0
9
15
36
102680818
102680818
8
G1/8
44.5
22.0
22.5
6
14.2
13.5
17.5
11
12
31
102680828
102680828
8
G1/4
46.5
24.0
22.5
7
14.2
16.4
17.5
11
15
42
102680838
102680838
8
G3/8
46.5
24.0
22.5
7
14.2
20.5
17.5
11
19
50
102681028
102681028
10
G1/4
52.5
26.5
26.0
7
16.5
16.4
20.2
13
15
46
102681038
102681038
10
G3/8
52.5
26.5
26.0
7
16.5
20.5
20.2
13
19
66
102681228
102681228
12
G1/4
53.5
27.0
26.5
7
19.5
18.5
19.2
15
17
73
102681238
102681238
12
G3/8
54.0
27.5
26.5
7
19.5
20.5
19.2
15
19
64
102681248
102681248
12
G1/2
56.0
29.5
26.5
8
19.5
24.8
19.2
15
22
68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表