目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
10167 - Swivel tee adaptor. BSP taper
IMI Norgren
Fittings
Pneufit Metric
Tee and Y adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_10/tee_adaptors_banjos_manifolds/10167.prj},{NB=101671028},{CNSORDERNO=101671028},{A=10},{B=R 1/4},{C=52},{K1=15.2},{E=28.0},{D=26.0},{G=11.0},{T=20.2},{K=16.5},{AF=14},{AF1=13},{CNSMASSEXACT=60},{INFO=Link},{VERS=0},{FONT=2.000},{XMOD=S6430 10-1/4},{XA=10},{XD=G1/4},{XC=6.5},{XE=18.5},{XF=16.5},{XH=7.0},{XL=52},{XSW1=14},{XDNDM=13.157},{XDKDM=11.445},{XM=26.0},{XD1=12.5},{XD2=15.5},{XL1=18.0},{XL2=9.0},{XL3=13.5},{XR1=12},{XD3=6.5},{XT1=11},{XSWH=4.5},{XDD=13.8},{XGL=8.0},{XSWX=7.60},{XDD1=9.5},{XSW=13},{YC=11.000},{YD=2.750},{YF=8.250},{YG=0.300},{YL=2.750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter
[mm]
B
Thread
ⁿ/ₐ
C
Length
[mm]
K1
Diameter
[mm]
E
Length
[mm]
D
Length
[mm]
G
Length
[mm]
T
Length
[mm]
K
Diameter
[mm]
AF
Wrench size
[mm]
AF1
Wrench size
[mm]
CNSMASSEXACT
Weight
[g]
101670418
101670418
4
R 1/8
35
13.2
20.5
17.5
7.5
14.0
9.0
12
8
19
101670618
101670618
6
R 1/8
40
13.2
21.0
20.0
7.5
16.0
12.7
12
9
29
101670628
101670628
6
R 1/4
40
15.2
24.5
20.0
11.0
16.0
12.7
14
9
31
101670818
101670818
8
R 1/8
45
13.2
22.0
22.5
7.5
17.5
14.2
12
11
37
101670828
101670828
8
R 1/4
45
15.2
25.5
22.5
11.0
17.5
14.2
14
11
40
101670838
101670838
8
R 3/8
45
20.5
27.0
22.5
11.5
17.5
14.2
19
11
57
101671028
101671028
10
R 1/4
52
15.2
28.0
26.0
11.0
20.2
16.5
14
13
60
101671038
101671038
10
R 3/8
52
20.5
29.0
26.0
11.5
20.2
16.5
19
13
62
101671048
101671048
10
R 1/2
52
24.5
32.0
26.0
14.0
20.2
16.5
22
13
70
101671228
101671228
12
R 1/4
53
18.5
29.5
26.5
11.0
19.2
19.5
17
15
60
101671238
101671238
12
R 3/8
53
20.5
30.0
26.5
11.5
19.2
19.5
19
15
67
101671248
101671248
12
R 1/2
53
24.8
33.0
26.5
14.0
19.2
19.5
22
15
77
101671438
101671438
14
R 3/8
57
20.5
31.0
28.5
11.5
20.2
21.5
19
17
74
101671448
101671448
14
R 1/2
57
24.5
34.0
28.5
14.0
20.2
21.5
22
17
92
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表