目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
29217 - Metric and ISO G - Hose adaptor
IMI Norgren
Fittings
BSP & Hose Fittings
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/bsp_hose_fittings/straight_adaptors_connectors/29217_metric_and_iso_g_hose_adaptor.prj},{NB=292170938},{CNSORDERNO=292170938},{A=9},{B=G3/8},{C=34.0},{G=9},{L=20.0},{AF=19},{Z=9.5},{INFOWWW=Link},{FONT=2.000},{X0=8.500},{X1=5.000},{X2=9.500},{X3=10.000},{X4=0.500},{X5=13.000},{X6=20.000},{X7=6.000},{X9=14.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
O/D Tube Dia. A
[mm]
B
Thread
[mm]
C
Length
[mm]
G
Length
[mm]
L
Length
[mm]
AF
Wrench size
[mm]
Z
Diameter
[mm]
292170305
292170305
3
M5
15.5
4
7.5
8
3.5
292170418
292170418
4
G1/8
30.0
6
20.0
14
4.5
292170428
292170428
4
G1/4
33.0
8
20.0
17
4.5
292170518
292170518
5
G1/8
30.0
6
20.0
14
5.5
292170618
292170618
6
G1/8
30.0
6
20.0
14
6.5
292170628
292170628
6
G1/4
33.0
8
20.0
17
6.5
292170918
292170918
9
G1/8
30.0
6
20.0
14
9.5
292170928
292170928
9
G1/4
33.0
8
20.0
17
9.5
292170938
292170938
9
G3/8
34.0
9
20.0
19
9.5
292170948
292170948
9
G1/2
35.5
10
20.0
24
9.5
292171028
292171028
11
G1/4
33.0
8
20.0
17
11.5
292171038
292171038
11
G3/8
34.0
9
20.0
19
11.5
292171048
292171048
11
G1/2
35.5
10
20.0
24
11.5
292171328
292171328
12
G1/4
33.0
8
20.0
17
12.5
292171338
292171338
12
G3/8
34.0
9
20.0
19
12.5
292171348
292171348
12
G1/2
37.5
10
22.0
24
12.5
292171368
292171368
15
G3/4
39.5
12
22.0
30
15.5
292171968
292171968
19
G3/4
41.5
12
24.0
30
19.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表