目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
360502 - Tubing Sleeve, Suitable for metallic tubing only
IMI Norgren
Fittings
Compression Fittings 36 Series Metric
Tubing nuts and tubing sleeves
Powered by
CAD模型選擇
{imi_precision/3_fittings/36_series/tubing_nuts_sleeves/36_0502.prj},{NB=36050204},{CNSORDERNO=36050204},{A=6},{D=5.5},{K=8.0},{CNSMASSEXACT=0},{CNSDENSITY=8470},{CNSVOLUMEEXACT=0.0569},{INFO=Link},{FONT=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
O/D tube
[mm]
D
Length
[mm]
K
Diameter
[mm]
CNSMASSEXACT
Weight
[g]
CNSDENSITY
Density
[kg/m^3]
CNSVOLUMEEXACT
Volume
[cm^3]
36050202
36050202
4
4.6
5.7
0
8470
0.0277
36050204
36050204
6
5.5
8.0
0
8470
0.0569
36050205
36050205
8
6.3
10.3
0
8470
0.0986
36050206
36050206
10
7.5
12.6
0
8470
0.1645
36050207
36050207
12
7.5
14.9
0
8470
0.2190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表