目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
360626 - Side Stem Tee Connector, Female O/D tube to O/D tube stem
IMI Norgren
Fittings
Compression Fittings 36 Series Metric
Tee Connectors and Adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/36_series/tee_connectors_adaptors/36_0626.prj},{NB=36062604},{CNSORDERNO=36062604},{A=6},{A1=6},{J=19},{J1=30.6},{K=14.3},{S=4},{CNSMASSEXACT=0},{CNSDENSITY=8470},{CNSVOLUMEEXACT=3.8447},{INFO=Link},{FONT=1.750},{XA=M11x1.0},{XA1=11.0},{XA2=1.0},{XF=12.0},{XV=9.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
O/D tube
[mm]
A1
O/D stem
[mm]
J
Length
[mm]
J1
Length
[mm]
K
Diameter
[mm]
S
Diameter
[mm]
CNSMASSEXACT
Weight
[g]
CNSDENSITY
Density
[kg/m^3]
CNSVOLUMEEXACT
Volume
[cm^3]
36062604
36062604
6
6
19
30.6
14.3
4
0
8470
3.8447
36062605
36062605
8
8
23
34.9
17.5
5
0
8470
7.1313
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表