目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
360514 - Tee Connector, Female O/D tube
IMI Norgren
Fittings
Compression Fittings 36 Series Metric
Tee Connectors and Adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/36_series/tee_connectors_adaptors/36_0514.prj},{NB=36051405},{CNSORDERNO=36051405},{A=8},{A1=8},{J=20},{J1=20},{K=16.0},{S=6.0},{CNSMASSEXACT=0},{CNSDENSITY=8470},{CNSVOLUMEEXACT=5.4408},{INFO=Link},{FONT=1.750},{XA=M13x1.0},{XA1=13},{XA2=1.0},{XF=15.0},{XV=11.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
O/D tube
[mm]
A1
O/D tube
[mm]
J
Length
[mm]
J1
Length
[mm]
K
Diameter
[mm]
S
Diameter
[mm]
CNSMASSEXACT
Weight
[g]
CNSDENSITY
Density
[kg/m^3]
CNSVOLUMEEXACT
Volume
[cm^3]
36051404
36051404
6
6
16
16
14.3
4.0
0
8470
3.8737
36051405
36051405
8
8
20
20
16.0
6.0
0
8470
5.4408
36051406
36051406
10
10
23
23
20.0
7.6
0
8470
10.6750
36051407
36051407
12
12
25
25
24.0
9.6
0
8470
16.6360
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表