目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
360555 - Female Elbow Adaptor, Female O/D tube to female parallel ISO R thread
IMI Norgren
Fittings
Compression Fittings 36 Series Metric
Elbow Connectors and Adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/36_series/elbow_connectors_adaptors/36_0555.prj},{NB=36055511},{CNSORDERNO=36055511},{A=8},{B=G1/4},{G=11.0},{J=20.0},{J1=18.5},{K=17.5},{S=6.0},{CNSMASSEXACT=0},{CNSDENSITY=8470},{CNSVOLUMEEXACT=5.8197},{INFO=Link},{FONT=1.750},{XB=13.157},{XA=M13x1.0},{XA1=13},{XA2=1.0},{XF=15.0},{XV=11.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
O/D tube
[mm]
B
Thread BSP
ⁿ/ₐ
G
Thread Length
[mm]
J
Length
[mm]
J1
Length
[mm]
K
Diameter
[mm]
S
Diameter
[mm]
CNSMASSEXACT
Weight
[g]
CNSDENSITY
Density
[kg/m^3]
CNSVOLUMEEXACT
Volume
[cm^3]
36055502
36055502
4
G1/8
7.4
14.0
12.5
12.7
2.8
0
8470
2.3387
36055510
36055510
6
G1/4
11.0
16.0
17.5
17.5
4.0
0
8470
5.4854
36055511
36055511
8
G1/4
11.0
20.0
18.5
17.5
6.0
0
8470
5.8197
36055512
36055512
10
G1/4
11.0
22.0
18.5
20.6
7.6
0
8470
8.9325
36055520
36055520
10
G3/8
11.4
21.5
22.0
20.6
7.6
0
8470
8.7725
36055521
36055521
12
G3/8
11.4
24.5
22.0
23.8
9.6
0
8470
13.1773
36055530
36055530
12
G1/2
15.0
24.5
26.0
24.6
9.6
0
8470
13.9259
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表