目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
360551 - Stem Elbow Connector, Female O/D tube to O/D tube stem
IMI Norgren
Fittings
Compression Fittings 36 Series Metric
Elbow Connectors and Adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/36_series/elbow_connectors_adaptors/36_0551.prj},{NB=36055105},{CNSORDERNO=36055105},{A=8},{A1=8},{J=23},{J1=34.9},{K=17.5},{S=5},{CNSMASSEXACT=0},{CNSDENSITY=8470},{CNSVOLUMEEXACT=5.1171},{INFO=Link},{FONT=1.750},{XA=M13x1.0},{XA1=13.0},{XA2=1.0},{XF=15.0},{XV=11.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
O/D tube
[mm]
A1
O/D stem
[mm]
J
Length
[mm]
J1
Length
[mm]
K
Diameter
[mm]
S
Diameter
[mm]
CNSMASSEXACT
Weight
[g]
CNSDENSITY
Density
[kg/m^3]
CNSVOLUMEEXACT
Volume
[cm^3]
36055104
36055104
6
6
19
30.6
14.3
4
0
8470
2.7384
36055105
36055105
8
8
23
34.9
17.5
5
0
8470
5.1171
36055106
36055106
10
10
23
41.3
23.0
7
0
8470
9.8509
36055107
36055107
12
12
24
43.5
23.0
9
0
8470
8.9775
36055108
36055108
16
16
30
53.0
30.0
12
0
8470
18.4993
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表