目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
360540 - Hobbs Coned Locknut, Female parallel ISO G thread
IMI Norgren
Fittings
Compression Fittings 36 Series Metric
Elbow Connectors and Adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/36_series/elbow_connectors_adaptors/36_0540.prj},{NB=36054002},{CNSORDERNO=36054002},{B=G1/4},{D=7.0},{E=19},{CNSMASSEXACT=0},{CNSDENSITY=8470},{CNSVOLUMEEXACT=1.1381},{INFO=Link},{FONT=1.200},{BX=13.157}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
B
Thread BSP
ⁿ/ₐ
D
Length
[mm]
E
A/F
[mm]
CNSMASSEXACT
Weight
[g]
CNSDENSITY
Density
[kg/m^3]
CNSVOLUMEEXACT
Volume
[cm^3]
36054001
36054001
G1/8
7.0
17
0
8470
0.9878
36054002
36054002
G1/4
7.0
19
0
8470
1.1381
36054003
36054003
G3/8
9.6
24
0
8470
2.3083
36054004
36054004
G1/2
10.9
27
0
8470
3.0447
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表