目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
360511 - Elbow Connector, Female O/D tube to female O/D tube
IMI Norgren
Fittings
Compression Fittings 36 Series Metric
Elbow Connectors and Adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/36_series/elbow_connectors_adaptors/36_0511.prj},{NB=36051105},{CNSORDERNO=36051105},{A=8},{J=23},{K=17.5},{S=6.0},{CNSMASSEXACT=0},{CNSDENSITY=8470},{CNSVOLUMEEXACT=5.8952},{INFO=Link},{FONT=1.750},{XA=M13x1.0},{XA1=13.0},{XA2=1.0},{XF=15.0},{XV=11.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
O/D tube
[mm]
J
Length
[mm]
K
Diameter
[mm]
S
Diameter
[mm]
CNSMASSEXACT
Weight
[g]
CNSDENSITY
Density
[kg/m^3]
CNSVOLUMEEXACT
Volume
[cm^3]
36051104
36051104
6
19
14.3
4.0
0
8470
3.2887
36051105
36051105
8
23
17.5
6.0
0
8470
5.8952
36051106
36051106
10
23
23.0
7.6
0
8470
11.2712
36051107
36051107
12
24
23.0
9.6
0
8470
9.5606
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表