Thrust Washer (AS)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Thrust Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/theust_bearings/thrust_washer.prj},{NB=AS4060},{IDNR=},{RID=G_110},{STDRT=40},{DESCR=(gevmsg IKOSTV 848)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER=AS4060},{ORDER1=AS 4060},{MASS=12.1},{SD=40},{D=60},{SS=1},{SC=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
SS
Width
[mm]
AS1024
10
AS1024
2.9
10
24
1
AS1226
12
AS1226
3.2
12
26
1
AS1528
15
AS1528
3.4
15
28
1
AS1629
16
AS1629
3.6
16
29
1
AS1730
17
AS1730
3.7
17
30
1
AS1831
18
AS1831
3.9
18
31
1
AS2035
20
AS2035
5.0
20
35
1
AS2542
25
AS2542
6.9
25
42
1
AS3047
30
AS3047
7.9
30
47
1
AS3552
35
AS3552
8.9
35
52
1
AS4060
40
AS4060
12.1
40
60
1
AS4565
45
AS4565
13.3
45
65
1
AS5070
50
AS5070
14.5
50
70
1
AS5578
55
AS5578
18.5
55
78
1
AS6085
60
AS6085
22.0
60
85
1
AS6590
65
AS6590
23.5
65
90
1
AS7095
70
AS7095
25.0
70
95
1
AS75100
75
AS75100
26.5
75
100
1
AS80105
80
AS80105
28.0
80
105
1
AS85110
85
AS85110
29.5
85
110
1
AS90120
90
AS90120
38.0
90
120
1
AS100135
100
AS100135
50.0
100
135
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表