目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
xirodur® B180 Polymer Ball Bearings - Radial deep-groove ball bearings with shield
igus
xiros®
Powered by
CAD模型選擇
{igus/xiros/xirodur_b180_mds_asmtab.prj},{NB=BB-608-B180-10-ES-C},{INFO=INFO},{MAT1=B180},{MAT2=PA},{MAT3=ES},{D1=8},{D2=22},{B1=7},{TKA=165},{STK=60},{DTK=84},{GZ=2200},{DIN=608},{PPATH=assemblies/xirodur_b180_mds_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
MAT1
Material of inner/outer races
ⁿ/ₐ
MAT2
Cage material
ⁿ/ₐ
D1
Inner-Ø
[mm]
D2
Outer-Ø
[mm]
B1
Width
[mm]
TKA
Max. stat. bearing
[N]
STK
Stat. bearing
[N]
DTK
Dynamic bearing
[N]
GZ
Max. speed
[rpm]
CNSMASSEXACT
Weight
[g]
BB-623-B180-10-ES-C
BB-623-B180-10-ES-C
B180
PA
3
10
4
30
25
35
4500
0.4
BB-626-B180-10-ES-C
BB-626-B180-10-ES-C
B180
PA
6
19
6
95
50
70
2600
2.5
BB-608-B180-10-ES-C
BB-608-B180-10-ES-C
B180
PA
8
22
7
165
60
84
2200
4.0
BB-6000-B180-10-ES-C
BB-6000-B180-10-ES-C
B180
PA
10
26
8
285
85
119
1900
6.3
BB-6001-B180-10-ES-C
BB-6001-B180-10-ES-C
B180
PA
12
28
8
315
105
147
1750
7.1
BB-6003-B180-10-ES-C
BB-6003-B180-10-ES-C
B180
PA
17
35
10
360
180
250
1400
11.5
BB-6004-B180-10-ES-C
BB-6004-B180-10-ES-C
B180
PA
20
42
12
400
210
294
1150
19.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表