目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
EGLM-LC - Spherical bearing, low cost
igus
igubal®
igubal® Pivoting Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gelenklager/eglm_lc_asmtab.prj},{NB=EGLM-16-LC(0)},{ARTNR=EGLM-16-LC},{INFO=INFO},{SW=0},{CNSMASSEXACT=6.0},{SDR=6.0},{SDA=1.1},{AD=32},{D1=16},{D2=28},{B=13},{C=9.5},{F=0.5},{SW1=21},{PPATH=assemblies/eglm_lc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
SDR
Max.static compressive strenght radial
[N]
SDA
Max.static compressive strenght axial
[N]
AD
Max. torque through ball
[Nm]
D1
Diameter
[mm]
D2
Diameter
[mm]
B
Width
[mm]
C
Width
[mm]
F
Chamfer
[mm]
SW1
Max.pivot angle
[°]
EGLM-15-LC
EGLM-15-LC
4.5
5.5
1.0
30
15
26
12
9.0
0.5
21
EGLM-16-LC
EGLM-16-LC
6.0
6.0
1.1
32
16
28
13
9.5
0.5
21
EGLM-20-LC
EGLM-20-LC
11.0
9.0
1.4
40
20
35
16
12.0
1.0
18
EGLM-25-LC
EGLM-25-LC
20.0
14.0
2.9
55
25
42
20
16.0
1.0
16
EGLM-30-LC
EGLM-30-LC
26.0
17.0
4.0
70
30
47
22
18.0
1.0
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表