目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
KBRM CL - Rod end bearing with female thread with hexagonal housing, right-hand thread, 2nd generation
igus
igubal®
igubal® Rod End Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gelenkkopf/kbrm_cl_asmtab.prj},{NB=KBRM-06 CL (0)},{ARTNR2=KBRM-06 CL},{ARTNR1=KBRM-06CL},{INFO=INFO},{AUSF=},{SW=0},{SZK=1400},{SZL=700},{QK=300},{QL=150},{EG=8},{ADI=0.75},{ADOM=10},{ADMM=15},{D1X=6.000},{D2=20},{D3=M6},{D3KDM=6.000},{D4=SW10},{B=9},{C1=7.0},{H=40},{H1=36.5},{H2=30},{L2=20},{L1=46.5},{M=5.7},{SW1=40},{PPATH=assemblies/kbrm_cl_asmtpl.prj},{AUSF1= '', 'Standardausführung', 'MH', 'mit Metallhülse', 'J', 'geringe Feuchtigkeitsaufnahme'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
SZK
Max. static tensile strength Short term
[N]
SZL
Max. static tensile strength Long term
[N]
QK
Max. radial load Short term
[N]
QL
Max. radial load Long term
[N]
EG
Minimal thread depth
[mm]
ADI
Max. torque strength inside thread
[Nm]
ADOM
Max. torque through Ball without metal sleeve
[Nm]
ADMM
Max. torque through Ball with metal sleeve
[Nm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Thread
ⁿ/ₐ
D4
Width across flats
ⁿ/ₐ
B
Width
[mm]
C1
Width
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
L2
Length
[mm]
L1
Length
[mm]
M
Height
[mm]
SW1
Max. pivot angle
[°]
KBRM-06 CL
KBRM-06 CL
1400
700
300
150
8
0.75
10
15
6.00
20
M6
SW10
9
7.0
40
36.5
30
20
46.5
5.7
40
KBRM-08 CL
KBRM-08 CL
2100
1050
500
250
11
2.00
12
40
8.00
24
M8
SW13
12
9.0
48
44.3
36
25
56.3
7.5
35
KBRM-10 CL
KBRM-10 CL
3100
1550
800
400
13
3.00
20
50
10.00
30
M10
SW15
14
10.5
58
52.2
43
30
67.2
8.4
35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表