目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
EBLM - Rod end with internal thread, leftt-hand thread
igus
igubal®
igubal® Rod End Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gelenkkopf/eblm_asmtab.prj},{NB=EBLM-12 F (0)},{ARTNR=EBLM-12 F},{ARTNR1=EBLM-12F},{INFO=INFO},{SW=0},{SZK=3300},{SZL=1650},{QK=550},{QL=275},{EG=14},{ADI=15.0},{ADK=25.0},{D1=12},{D2=34},{D3=M12 x 1.25},{D3NDM=12.000},{D3P=1.250},{D4=18},{D5=22},{D6=6.5},{DK=22.225},{C1=8.0},{B=10},{H1=50.0},{L3=20.0},{L4=67.0},{W=SW19},{W1=19},{SW1=21},{PPATH=assemblies/eblm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
SZK
Max. static tensile strength Short term
[N]
SZL
Max. static tensile strength Long term
[N]
QK
Max. radial load Short term
[N]
QL
Max. radial load Long term
[N]
EG
Minimal thread depth
[mm]
ADI
Max. torque strength inside thread
[Nm]
ADK
Max. torque through Ball
[Nm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Thread
ⁿ/ₐ
D4
Diameter
[mm]
D5
Diameter
[mm]
C1
Width
[mm]
B
Width
[mm]
H1
Height
[mm]
L3
Length
[mm]
L4
Length
[mm]
W
Width across flats
ⁿ/ₐ
SW1
Max. swivel angle
[°]
EBLM-04
EBLM-04
800
400
100
50
7
0.4
2.0
4
15
M4
0
0
3.5
5
22.5
9.5
30.0
SW08
33
EBLM-05
EBLM-05
1300
650
150
75
8
0.5
2.0
5
19
M5
9
11
4.4
6
30.0
12.0
39.5
SW09
33
EBLM-06
EBLM-06
1500
750
200
100
8
1.5
2.5
6
21
M6
11
13
4.4
6
30.0
12.0
40.5
SW11
27
EBLM-08
EBLM-08
2000
1000
450
225
11
5.0
7.0
8
24
M8
13
16
6.0
8
36.0
16.0
48.0
SW14
24
EBLM-10
EBLM-10
2300
1150
500
250
13
15.0
14.0
10
29
M10
15
19
7.0
9
43.0
18.0
57.5
SW17
24
EBLM-10 F
EBLM-10 F
2300
1150
500
250
13
6.0
14.0
10
29
M10 x 1.25
15
19
7.0
9
43.0
18.0
57.5
SW17
24
EBLM-12
EBLM-12
3300
1650
550
275
14
20.0
25.0
12
34
M12
18
22
8.0
10
50.0
20.0
67.0
SW19
21
EBLM-12 F
EBLM-12 F
3300
1650
550
275
14
15.0
25.0
12
34
M12 x 1.25
18
22
8.0
10
50.0
20.0
67.0
SW19
21
EBLM-15
EBLM-15
4800
2400
800
400
18
25.0
30.0
15
40
M14
21
26
10.0
12
61.0
26.0
81.0
SW22
21
EBLM-16
EBLM-16
5000
2500
850
425
18
20
32
16
43
M16
0
0
10.5
13
64.5
26.5
86.0
SW22
21
EBLM-16 F
EBLM-16 F
5000
2500
850
425
18
15
32
16
43
M16 x 1.5
0
0
10.5
13
64.5
26.5
86.0
SW22
21
EBLM-17
EBLM-17
5300
2650
1100
550
19
30.0
35.0
17
46
M16
24
30
11.0
14
67.0
27.0
90.0
SW27
18
EBLM-17 F
EBLM-17 F
5300
2650
1100
550
19
27.5
35.0
17
46
M16 x 1.5
24
30
11.0
14
67.0
27.0
90.0
SW27
18
EBLM-20
EBLM-20
7200
3600
1800
900
22
60.0
40.0
20
53
M20 x 1.5
27
34
13.0
16
77.0
31.0
103.5
SW30
16
EBLM-20 M20
EBLM-20 M20
7200
3600
1800
900
22
60
40.0
20
53
M20 x 2.5
27
34
13.0
16
77.0
31.0
103.5
SW30
16
EBLM-25
EBLM-25
10000
5000
2600
1300
27
115.0
55.0
25
64
M24 x 2.0
34
41
17.0
20
94.0
38.0
126.5
SW36
16
EBLM-30
EBLM-30
10500
5250
3000
1500
33
130.0
70.0
30
73
M30 x 2.0
41
48
19.0
22
110.0
47.0
146.5
SW41
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表