目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
GEFM - Spring-loaded fixing clip
igus
igubal®
igubal® Clevis Joints
Powered by
CAD模型選擇
{igus/igubal_gelenklager/gabelkopf/gefm.prj},{NB=GEFM-06},{ARTNR=GEFM-06},{ARTNR1=GEFM-06},{INFO=INFO},{D1=6},{D2=10},{A=14.0},{B=15.5},{C=8},{L1=27},{L2=23},{L3=6.5},{VERS=3.000},{VVERS=0.000},{VIS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
D1
Diameter h11
[mm]
D2
Diameter
[mm]
A
Width
[mm]
B
Width
[mm]
C
Width
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
GEFM-04
GEFM-04
4
8
9.5
10.5
8
19
15
4.5
GEFM-05 DIN
GEFM-05 DIN
5
9
12.0
13.5
8
23
19
5.5
GEFM-05 DIN LS
GEFM-05 DIN LS
5
9
12.0
13.5
8
33
29
5.5
GEFM-05
GEFM-05
5
10
14.0
15.5
8
27
23
6.5
GEFM-06
GEFM-06
6
10
14.0
15.5
8
27
23
6.5
GEFM-06 LS
GEFM-06 LS
6
10
14.0
15.5
8
39
35
6.5
GEFM-08
GEFM-08
8
14
19.0
21.0
11
35
30
8.0
GEFM-10
GEFM-10
10
18
23.0
25.5
14
45
38
10.0
GEFM-12
GEFM-12
12
20
28.0
31.0
16
53
45
12.0
GEFM-16
GEFM-16
16
26
36.0
40.0
22
73
62
16.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表