目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
EFSM HT - High-temperature flange bearings with 4 mounting holes
igus
igubal®
igubal® Flange Bearings
Powered by
CAD模型選擇
{igus/igubal_gelenklager/flanschlager/efsm_ht_asmtab.prj},{NB=EFSM-08 HT (0)},{ARTNR=EFSM-08 HT},{ARTNR1=EFSM-08HT},{INFO=INFO},{SW=0},{D1=8},{DB=18},{L=33},{J=22},{A1=5.5},{AG=10.5},{N=4.3},{PPATH=assemblies/efsm_ht_asmtpl.prj},{SW1=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
D1
Diameter
[mm]
DB
Diameter
[mm]
L
Width
[mm]
J
Center slot
[mm]
A1
Height of Plate
[mm]
AG
Height Total
[mm]
N
Bore d
[mm]
EFSM-06 HT
EFSM-06 HT
6
14
25
17
4.5
8.5
3.2
EFSM-08 HT
EFSM-08 HT
8
18
33
22
5.5
10.5
4.3
EFSM-10 HT
EFSM-10 HT
10
22
38
26
6.5
12.0
5.3
EFSM-12 HT
EFSM-12 HT
12
25
40
28
7.0
13.0
5.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表