目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® PRT - Spacer rings made from anodised aluminium or polymer - type 01
igus
iglidur®
iglidur® PRT
Accessories
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_prt/zubehoer/distanzringe.prj},{NB=PRT-01-60-DR},{ARTNO=PRT-01-60-DR},{INFO=INFO},{GH=},{BEZ=Distanzringe},{D=160},{D1=145},{T2=20x18°},{T2ANG=18.0},{S2=5.5},{D3=132},{H1=13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
T2
Bore
ⁿ/ₐ
S2
Diameter
[mm]
D3
Diameter
[mm]
H1
Length
[mm]
PRT-01-20-DR
PRT-01-20-DR
Distance rings
80
70
6x60°
4.5
62
10
PRT-01-30-DR
PRT-01-30-DR
Distance rings
100
91
8x45°
4.5
84
11
PRT-01-50-DR
PRT-01-50-DR
Distance rings
150
135
16x22.5°
6.6
122
13
PRT-01-60-DR
PRT-01-60-DR
Distance rings
160
145
20x18°
5.5
132
13
PRT-01-100-DR
PRT-01-100-DR
Distance rings
185
170
16x22.5°
5.5
162
13
PRT-01-150-DR
PRT-01-150-DR
Distance rings
250
235
16x22.5°
5.5
222
13
PRT-01-200-DR
PRT-01-200-DR
Distance rings
300
285
16x22.5°
7.0
276
13
PRT-01-300-DR
PRT-01-300-DR
Distance rings
450
430
16x22.5°
9.0
412
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表